F_VN_AdjustSearchWindowOrientationToLinearEdge
Adjust the search window to be orthogonal to a linear edge. Might be helpful before calling edge localization and distance measurement functions that rely on the search window.
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
FUNCTION F_VN_AdjustSearchWindowOrientationToLinearEdge : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
END_VAR
VAR_IN_OUT
aStartPoint : TcVnPoint2_REAL;
aEndPoint : TcVnPoint2_REAL;
END_VAR
VAR_INPUT
eEdgeDirection : ETcVnEdgeDirection;
fMinStrength : REAL;
nMaxThickness : UDINT;
nSearchLines : UDINT;
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image | |
|
eEdgeDirection |
Specification of the edge direction to search for | |
|
fMinStrength |
REAL |
Specification of the minimum strength (intensity difference) of the edge to search for |
|
nMaxThickness |
UDINT |
Specification of the maximum thickness of the edge to search for, which means fMinStrength must be reached within nMaxThickness pixels |
|
nSearchLines |
UDINT |
Width of the search window, i.e. the number of search lines (3, 5, 7, ...), centered around the line specified by aStartPoint and aEndPoint |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
|
Name |
Type |
Description |
|---|---|---|
|
aStartPoint |
Position from which to start the search process (in the direction of aEndPoint), which is not changed | |
|
aEndPoint |
Position where the search process ends, which is adjusted by this function |
Further information
The F_VN_AdjustSearchWindowOrientationToLinearEdge function rotates the search field for measurement functions in such a way that it lies orthogonal to a linear edge.
Parameter
Input image
The ipSrcImage input image must contain an edge in accordance with the parameters for edge detection.
Search window (Return value)
The search window to be adjusted is transferred as a reference so that it can be changed by the function. The search window consists of the central search line, which is indicated by a aStartPoint start point and aEndPoint end point, as well as the number of nSearchLines search lines.
Following the function call, aStartPoint and aEndPoint contain the adjusted central search line. This is now orthogonal to the linear edge on the ipSrcImage input image.
Parameters for edge localization
The remaining parameters are explained in detail in the chapter Edge localization.
Application
The adaptation of the search window to an edge looks like this, for example:
hr := F_VN_AdjustSearchWindowOrientationToLinearEdge(
ipSrcImage := ipImageIn,
aStartPoint := aStartPoint,
aEndPoint := aEndPoint,
eEdgeDirection := eDirection,
fMinStrength := fMinStrength,
nMaxThickness := nMaxThickness,
nSearchLines := nSearchLines,
hrPrev := hr);Required License
TC3 Vision Metrology 2D
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value