FB_VN_WriteMlModel
This FB writes a machine learning model to the hard drive.
Syntax
Definition:
FUNCTION_BLOCK FB_VN_WriteMlModel
VAR_INPUT
ipMlModel : Reference To ITcVnMlModel;
sFilePath : STRING;
bWrite : BOOL;
nTimeout : TIME;
END_VAR
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
END_VAR
Inputs
Name |
Type |
Default |
Description |
---|---|---|---|
ipMlModel |
Reference To ITcVnMlModel |
|
The machine learning model to write |
sFilePath |
STRING |
|
Full path of the file or relative path to the default directory on the target pc (e.g. only a file name). If the string is empty, a file name will be generated (containing the current time). |
bWrite |
BOOL |
|
Writing the machine learning model is triggered by a rising edge at this input. |
nTimeout |
TIME |
VISION_ADS_TIMEOUT |
Indicates the time before the function is cancelled. |
Outputs
Name |
Type |
Description |
---|---|---|
bBusy |
BOOL |
This output remains TRUE until the function block has executed a command, but at the longest for the duration supplied to the 'nTimeout' input. While bBusy = TRUE, no new command will be accepted at the inputs. |
bError |
BOOL |
This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in ‘nErrorId’. If the function block has a timeout error, 'bError' is TRUE and 'nErrorId' is 1861 (hexadecimal 0x745). Is reset to FALSE by the execution of a command at the inputs. |
nErrorId |
UDINT |
Contains the ADS error code or the command-specific error code of the last executed command. Is reset to 0 by the execution of a command at the inputs. |
Further information
The function block FB_VN_WriteMlModel
saves an ML model from a file asynchronously into the PLC.
Parameter
Some parameters are described centrally in the section File Access Parameters.
ML model
The ML model ipMlModel
is saved under the specified file path in binary format.
The saving of a ITcVnColorModel
represents a special case, since this must still be converted first with the following row into a ML model. Alternatively, Color Model can be replaced by ITcVnMlModel
with the corresponding functions.
hr := ipColorModel.TcQueryInterface(IID_ITcVnMlModel, ADR(ipWriteMlModel));
File path and format
If sFilePath
is empty, a file name with the current time is generated and the extension vmlm is used.
Application
Saving an ML model to the file C:\TcVision\MlModel.vmlm
looks like this, for example:
fbWriteMlModel(
ipMlModel := ipWriteMlModel,
sFilePath := 'C:\TcVision\MlModel.vmlm',
bWrite := TRUE,
nTimeout := T#500MS);
IF NOT fbWriteMlModel.bBusy AND NOT fbWriteMlModel.bError THEN
// Ml-Model was written successfully to file
END_IF
Related function block: FB_VN_ReadMlModel.
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |