FB_VN_ReadMlModel
This FB reads a machine learning model from a file on the target pc.
Syntax
Definition:
FUNCTION_BLOCK FB_VN_ReadMlModel
VAR_INPUT
sFilePath : STRING;
ipDestMlModel : Reference To ITcVnMlModel;
bRead : BOOL;
nTimeout : TIME;
END_VAR
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
END_VAR
Inputs
Name |
Type |
Default |
Description |
---|---|---|---|
sFilePath |
STRING |
|
Full path of the file or relative path to the default directory on the target pc |
ipDestMlModel |
Reference To ITcVnMlModel |
|
Returns the loaded machine learning model |
bRead |
BOOL |
|
Reading the file is triggered by a rising edge at this input. |
nTimeout |
TIME |
VISION_ADS_TIMEOUT |
Indicates the time before the function is cancelled. |
Outputs
Name |
Type |
Description |
---|---|---|
bBusy |
BOOL |
This output remains TRUE until the function block has executed a command, but at the longest for the duration supplied to the 'nTimeout' input. While bBusy = TRUE, no new command will be accepted at the inputs. |
bError |
BOOL |
This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in ‘nErrorId’. If the function block has a timeout error, 'bError' is TRUE and 'nErrorId' is 1861 (hexadecimal 0x745). Is reset to FALSE by the execution of a command at the inputs. |
nErrorId |
UDINT |
Contains the ADS error code or the command-specific error code of the last executed command. Is reset to 0 by the execution of a command at the inputs. |
Further information
The function block FB_VN_ReadMlModel
loads an ML model from a file asynchronously into the PLC.
Loading of modified ML models When loading the ML model, the vision service caches the data internally. Loading modified ML models is therefore not possible in the standard system. To do this, adjust the cache settings or see the example Serial loading of images into the PLC for an alternative. |
Parameter
Some parameters are described centrally in the section File Access Parameters.
Loaded ML model (return value)
The loaded ITcVnMlModel
is reachable via the interface pointer ipDestMlModel
following successful reading.
A special case is the use as ITcVnColorModel
, because after loading the model a conversion with the following row is still necessary. Alternatively, the ITcVnMlModel
can also be used directly with the corresponding functions.
hr := ipReadMlModel.TcQueryInterface(IID_ITcVnColorModel, ADR(ipColorModel));
Application
Loading an ML model from the path C:\TcVision\MlModel.vmlm
looks like this, for example:
fbReadMlModel(
sFilePath := 'C:\TcVision\MlModel.vmlm',
ipDestMlModel := ipReadMlModel,
bRead := TRUE,
nTimeout := T#500MS);
IF NOT fbReadMlModel.bBusy AND NOT fbReadMlModel.bError THEN
// Ml-Model is accessible in ipReadMlModel
END_IF
Related function block: FB_VN_WriteMlModel.
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |