F_VN_InsertIntoContainer_TcVnPoint3_LREAL

F_VN_InsertIntoContainer_TcVnPoint3_LREAL 1:

Insert an element of type TcVnPoint3_LREAL into a container before the specified position.

Syntax

Definition:

FUNCTION F_VN_InsertIntoContainer_TcVnPoint3_LREAL : HRESULT
VAR_IN_OUT
    aElement    : TcVnPoint3_LREAL;
END_VAR
VAR_INPUT
    ipContainer : ITcVnContainer;
    nIndex      : ULINT;
    hrPrev      : HRESULT;
END_VAR

F_VN_InsertIntoContainer_TcVnPoint3_LREAL 2: Inputs

Name

Type

Description

ipContainer

ITcVnContainer

Container in which to insert the element

nIndex

ULINT

Position, before which the element will be inserted

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_InsertIntoContainer_TcVnPoint3_LREAL 3: In/Outputs

Name

Type

Description

aElement

TcVnPoint3_LREAL

Single element to insert into ipContainer

F_VN_InsertIntoContainer_TcVnPoint3_LREAL 4: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.54 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision