F_VN_AppendToContainer_SINT

F_VN_AppendToContainer_SINT 1:

Append a single element of type SINT to a container.

Syntax

Definition:

FUNCTION F_VN_AppendToContainer_SINT : HRESULT
VAR_INPUT
    nElement    : SINT;
    ipContainer : ITcVnContainer;
    hrPrev      : HRESULT;
END_VAR

F_VN_AppendToContainer_SINT 2: Inputs

Name

Type

Description

nElement

SINT

Single element to append to ipContainer

ipContainer

ITcVnContainer

Container to which the element will be appended

hrPrev

HRESULT

HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.)

F_VN_AppendToContainer_SINT 3: Return value

HRESULT

Required License

TC3 Vision Base

System Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT V3.1.4024.54 or later

PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU

Tc3_Vision