Data types
TcHmiVnColor.ColorChannels
Defines the channels of a color format. It is an array of objects that have the following attributes and each describe a color channel:
Property | Data Type | Description |
|---|---|---|
|
| Display color of the channel. |
|
| Upper limit of the allowed value range. The lower limit is always 0. |
|
| Defines whether the channel is described by a float or by an integer. |
|
| Label of the channel |
Used, for example, in Color Control.
ColorSymbol
Defines a symbol with a ColorValue compatible data type.
ColorValue
Defines a value that can be interpreted as a color. Is either a number describing a grayscale value or a 3- or 4-element array describing a color with a corresponding number of channels.
Valid values are for example:
0128[0, 0, 255][0, 0, 255, 255]
Orientation
Defines the orientation of a display element. Possible values are "Horizontal" and "Vertical".
TcVnRotatedRectangle
Represents a rectangle, which can be rotated. Is an object with the following properties:
Property | Data type | Description |
|---|---|---|
|
| Center of the rectangle . |
|
| Angle by which the rectangle is rotated. |
|
| Size of the rectangle around the center point. |
ShapeType
Defines the type of selectable shape in Image Watch Control. Is an enum with the following values:
- Point
- Line
- Square
- Rectangle
- Circle
- Ellipse
- Polygon
TcVnRectangle
Represents an axis-aligned rectangle and is an object with the following properties:
Property | Data type | Description |
|---|---|---|
|
| Height of the rectangle. |
|
| Width of the rectangle. |
|
| X coordinate of the upper right corner. |
|
| Y-coordinate of the upper right corner. |
UsageMode
Defines the display and editability of display elements. Possible values:
Value | Description |
|---|---|
Hidden | The element is not displayed. |
ViewOnly | The element is displayed, but is not editable. |
Editable | The element is displayed and editable. |
Mainly used in Color Control.