Display elements
Elements
The following elements can be displayed in the color control. The corresponding usage attributes (BoxUsage, ValuesUsage und SliderUsage
) determine in each case whether the element is hidden (Hide
) or displayed (ViewOnly
) and whether a user can change the color with the help of this element (Editable
).

Name | Description |
---|---|
ColorBox | This is a rectangular area where the current color is displayed. If the Since each browser controls the appearance and functionality of the dialog itself, we have no influence on it. For example, the color pipette takes a screenshot of the screen, so it doesn't work with changing images. Further information can be found in chapter Color boxes in different browsers. |
ColorLabels | This area includes the labels of the color channels. The number of value elements and their text color are taken from the ColorChannels property. |
ColorValues | This area includes text fields for viewing and editing the color values stored in the control. The number of value elements and their text color are taken from the ColorChannels property. |
ColorSliders | This area includes linear sliders corresponding to ColorValues. |
Arrangement
The arrangement of the display elements depends on the Orientation
attribute. "Horizontal" places the elements next to each other and "Vertical" places them on top of each other. Depending on the orientation, the BoxSize
and ValuesSize
attributes define the width or height of the respective elements. The width or height of the slider automatically corresponds to the rest of the available space.
Notice | |
Small sizes If the control is very small in the selected orientation, it may not be possible to display all elements completely and correctly. This mainly affects the sliders. Above a certain size, a warning is displayed in the JavaScript console that the size may affect the function of the control. |
Number
The number of displayed color values and sliders always corresponds to the number of channels in the set color format. The color format is set by means of the ColorChannels
attribute.
Text
The text boxes for the color values can be customized via various font properties using Themed Resources in the theme editor.