FB_IsConnectedToArtist

This function block is used to query whether the RRCS server is communicating with an Artist device.
Inputs
VAR_INPUT
bExecute : BOOL;
END_VARName | Type | Description |
|---|---|---|
bExecute | BOOL | The function block is enabled by a positive edge at this input. |
Outputs
VAR_OUTPUT
eRRCS_ErrorCode : E_RRCS_ErrorCodes;
bBusy : BOOL;
bError : BOOL;
nStatusCode : UINT;
bIsConnected : BOOL;
END_VARName | Type | Description |
|---|---|---|
eRRCS_ErrorCode | Error code received from RRCS_Servers. | |
bBusy | BOOL | Is TRUE as long as the function block is busy with the query and no error occurs. |
bError | BOOL | Is TRUE if an error occurred during the query. |
nStatusCode | UINT | Servers deliver the status code as a response to every HTTP request. |
bIsConnected | BOOL | Is TRUE if the RRCS server is communicating with an Artist device. |
FB_IsConnectedToArtist has an extended FB_init method in which an instance of FB_RRCScom must be referenced using a pointer:
VAR
fbIsConnectedToArtist: FB_IsConnectedToArtist(pfbRRCscom := ADR(fbRRCScom));
END_VAR