E_RRCS_ErrorCodes
{attribute 'qualified_only'}
TYPE E_RRCS_ErrorCodes :
(
Success := 0,
InternalApplicationError_TransactionKeyInvalid := 1,
ConfigurationUnavailableNotYetLoaded_NetAddressInvalid := 2,
NodeAddressInvalid_NodeAddressInvalid := 3,
PortAddressInvalid := 4,
SlotNumberInvalid := 5,
InputGainInvalid := 6,
IP_addressInvalid := 7,
TCP_PortInvalid := 8,
LabelInvalid := 9,
ConferencePositionInvalid := 10,
OperationFailed_Artist_NetworkNotConnected := 11,
OperationFailed_RouteNotExists := 12,
OperationImpossible_GatewayIsStandby := 13,
XML_RPC_RequestParametersWrong := 14,
Invalid_conference_or_conference_not_found := 15,
Invalid_conference_member_or_not_found := 16 ,
Invalid_Priority := 17,
Invalid_GPIO_Number := 18,
Invalid_gain_value := 19,
Timeout := 20,
No_permission := 21,
ObjectNotExists := 22,
No_USB_dongle := 23,
Port_not_online := 24,
Object_property_not_supported := 25,
Limit_exceeded := 26,
Generic_error := 99,
XML_Member_required_mandatory := 101,
XML_Member_Ambiguous := 102,
XML_Member_Invalid := 103,
XML_Member_Unknown := 104,
XML_Member_Value_Type_boolean_required := 105,
XML_Member_Value_Type_int_required := 106,
XML_Member_Value_Type_struct_required := 107,
XML_Member_Value_Type_array_required := 108,
XML_Member_Value_Type_string_required := 109,
XML_Member_Value_invalid := 110,
XML_Member_Value_out_of_range := 111,
Instruction_unsupported_with_current_configuration := 201,
Duplicate_Configuration_Object := 202,
Addressed_Configuration_Object_invalid := 203,
Addressed_Configuration_Object_unsupported := 204,
Address_already_in_use_in_configuration := 205,
Configuration_Member_unsupported := 206,
Configuration_Member_ambiguous := 207,
Configuration_Value_invalid := 208,
Configuration_Value_already_inUse := 209,
Generic := 401,
Unknown := 300000,
NoErrCodeAvailable := 300001
)DINT;
END_TYPE