AcsiQualitySource_To_Source
Converts the Source-Bit component of the structured type: ST_AcsiQuality into the enumeration type: E_AcsiQualitySource. Only the Source-Bit component is converted.
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
Syntax
FUNCTION AcsiQualitySource_To_Source : E_AcsiQualitySource
VAR_INPUT
in : ST_AcsiQuality;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
in | The information to be converted as a Quality-Source-Bit component. |
Return value
Name | Type | Description |
|---|---|---|
AcsiQualitySource_To_Source | Converted information as a Quality-Source enumeration type. |
Sample
METHOD AcsiQualitySource_ToFrom_Source : BOOL
VAR_INPUT
fbIED : REFERENCE TO FB_IED;
END_VAR
VAR
qValue : ST_AcsiQuality;
sValue : STRING;
END_VAR
IF NOT __ISVALIDREF(fbIED) THEN
RETURN;
END_IF
Validity_To_AcsiQualityValidity(E_AcsiQualityValidity.Good, bValidity0=>qValue.Validity0, bValidity1=> qValue.Validity1 );
qValue.Overflow := FALSE;
qValue.OutOfRange := FALSE;
qValue.BadReference := FALSE;
qValue.Oscillatory := FALSE;
qValue.Failure := FALSE;
qValue.OldData := FALSE;
qValue.Inconsistent := FALSE;
qValue.Inaccurate := FALSE;
qValue.Source := Source_To_AcsiQualitySource(E_AcsiQualitySource.Substituted);
qValue.Test := TRUE;
qValue.OperatorBlocked := FALSE;
sValue := AcsiQuality_To_String(qValue);(* sValue := 'Q#00|00000000|1|10' *)
IF fbIED.Relay.LLN0.Beh.q.eSource <> AcsiQualitySource_To_Source(qValue) THEN
qValue := fbIED.Relay.LLN0.Beh.q.qValue;
END_IF
AcsiQualitySource_ToFrom_Source := TRUE;