Date_To_BinaryTime6Day
Converts a date of type: DATE to the number of days since January 1, 1984 of type WORD. The function returns the value "0" if the date to be converted is before January 1, 1984.
Namespace: Tc3_Collections
Library: Tc3_Collections (Tc3_Collections.compiled-library)
FUNCTION Date_To_BinaryTime6Day : WORD(0..16#AE35)
VAR_INPUT
in : DATE := D#1984-01-01;
END_VAR
VAR_OUTPUT
bError : BOOL;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
in | DATE | The date to be converted. |
Outputs
Name | Type | Description |
|---|---|---|
bError | BOOL | The output is "TRUE" if the input value is smaller than "D#1984-01-01". In this case the function returns the value "0". |
Return value
Name | Type | Description |
|---|---|---|
Date_To_BinaryTime6Day | WORD | Converted number of days since January 1, 1984. This value corresponds to the value of the T_BinaryTime.day component. |
Sample
METHOD FINAL BinaryTime6Day_ToFrom_Date : BOOL
VAR
tValue : T_BinaryTime;
d : DATE;
sValue : STRING;
END_VAR
tValue.timeOfDay:=TOD#00:00:00.125;
tValue.day:=Date_To_BinaryTime6Day(D#1984-01-01);(* tValue.day:=16#0000 *)
sValue:=BinaryTime6_To_String(tValue);(* sValue:='BT#1984-01-01-00:00:00.125' *)
d:=BinaryTime6Day_To_Date(tValue.day);(* d:=D#1984-01-01 *)
tValue.timeOfDay:=TOD#01:02:03.125;
tValue.day:=Date_To_BinaryTime6Day(D#1984-01-02);(* tValue.day:=16#0001 *)
sValue:=BinaryTime6_To_String(tValue);(* sValue:='BT#1984-01-02-01:02:03.125' *)
d:=BinaryTime6Day_To_Date(tValue.day);(* d:=D#1984-01-02 *)
tValue.timeOfDay:=TOD#04:05:06.125;
tValue.day:=Date_To_BinaryTime6Day(D#2018-03-21);(* tValue.day:=16#30D2 *)
sValue:=BinaryTime6_To_String(tValue);(* sValue:='BT#2018-03-21-04:05:06.125' *)
d:=BinaryTime6Day_To_Date(tValue.day);(* d:=D#2018-03-21 *)
tValue.timeOfDay:=TOD#07:08:09;
tValue.day:=tValue.day + 7;(* add 7 days *)
sValue:=BinaryTime6_To_String(tValue);(* sValue:='BT#2018-03-28-07:08:09' *)
d:=BinaryTime6Day_To_Date(tValue.day);(* d:=D#2018-03-28 *)
BinaryTime6Day_ToFrom_Date:=TRUE;