ST_ScsmAdditionalCauseDiagnosticEventInfo

This structure provides additional diagnostic information about a negative feedback during the execution of a control service (operate, select, cancel etc.). The MMS InformationReport service is available for transferring this information when using MMS mapping.

Namespace: Tc3_iec61850_8_1
Library: Tc3_iec61850_8_1 (Tc3_iec61850_8_1.compiled-library)

Syntax

TYPE ST_ScsmAdditionalCauseDiagnosticEventInfo :
STRUCT
    eService : E_AcsiServiceType;
    CntrlObj : T_AcsiObjectReference;
    Error    : E_AcsiApplError;
    Origin   : ST_AcsiOriginator;
    CtlNum   : USINT;
    AddCause : E_AcsiApplAddCause;
END_STRUCT
END_TYPE

Components

Name

Type

Description

eService

E_AcsiServiceType

Designation of service, the execution of which has generated the additional diagnostic information.

CntrlObj

T_AcsiObjectReference

String with the object reference of the object (control service) that generated the additional diagnostic information during execution. If the string is empty, this parameter is optional and is not available.

Error

E_AcsiApplError

Diagnostic information about the error source (state machine of the service, of the Operate or TimeActivated service itself or another).

Origin

ST_AcsiOriginator

Identifies the client that initiated the execution of the service.

CtlNum

USINT

This number corresponds to the service sequence number of the client that initiated the execution of the service. If the value is 0, this parameter is optional and is not available.

AddCause

E_AcsiApplAddCause

Additional information about the cause.