E_AcsiServiceType
Service type.
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_AcsiServiceType :
(
Unknown := 0,
Associate := 1,
Abort := 2,
Release := 3,
GetServerDirectory := 4,
GetLogicalDeviceDirectory := 5,
GetAllDataValues := 6,
GetDataValues := 7,
SetDataValues := 8,
GetDataDirectory := 9,
GetDataDefinition := 10,
GetDataSetValues := 11,
SetDataSetValues := 12,
CreateDataSet := 13,
DeleteDataSet := 14,
GetDataSetDirectory := 15,
SelectActiveSG := 16,
SelectEditSG := 17,
SetEditSGValue := 18,
ConfirmEditSGValues := 19,
GetEditSGValue := 20,
GetSGCBValues := 21,
Report := 22,
GetBRCBValues := 23,
SetBRCBValues := 24,
GetURCBValues := 25,
SetURCBValues := 26,
GetLCBValues := 27,
SetLCBValues := 28,
QueryLogByTime := 29,
QueryLogAfter := 30,
GetLogStatusValues := 31,
SendGOOSEMessage := 32,
GetGoCBValues := 33,
SetGoCBValues := 34,
GetGoReference := 35,
GetGOOSEElementNumber := 36,
SendMSVMessage := 37,
GetMSVCBValues := 38,
SetMSVCBValues := 39,
SendUSVMessage := 40,
GetUSVCBValues := 41,
SetUSVCBValues := 42,
Select := 43,
SelectWithValue := 44,
Cancel := 45,
Operate := 46,
CommandTermination := 47,
TimeActivatedOperate := 48,
GetFile := 49,
SetFile := 50,
DeleteFile := 51,
GetFileAttributeValues := 52,
TimeSynchronization := 53,
InternalChangeUnknown := 54,
(* TwinCAT specific *)
GetLogicalNodeDirectory := 100,
GetAllServerValues := 101,
GetAllLogicalDeviceValues := 102,
SetAllDataValues := 103
)SINT;
END_TYPE