FB_AcsiCDC_Oper_INT32
Use: INC.
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
FUNCTION_BLOCK FB_AcsiCDC_Oper_INT32 EXTENDS FB_AcsiCommonDataClass
Inputs
Name | Type | Description |
---|---|---|
ctlVal | Data attribute. | |
operTm | Data attribute. | |
origin | Data attribute. | |
ctlNum | Data attribute. | |
T | Data attribute. | |
Test | Data attribute. | |
Check | Data attribute. |