FB_AcsiDATypeOriginator
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
Inheritance hierarchy
FB_AcsiCommonNodeClass -> FB_AcsiCommonDataClass -> FB_AcsiCommonAttributeClass -> FB_AcsiDATypeOriginator
FUNCTION_BLOCK FB_AcsiDATypeOriginator EXTENDS FB_AcsiCommonAttributeClass
Inputs
Name | Type | Description |
---|---|---|
orCat | Data attribute. | |
orIdent | Data attribute. |
Properties
Name | Type | Access | Description |
---|---|---|---|
BOOL | Get,Set | Attribute visibility. | |
DWORD | Get,Set | Functional group. | |
stOrigin | Get,Set | Attribute value as a structured type. | |
eOrCat | Get,Set | Attribute value. | |
eOrIdent | Get,Set | Attribute value. |