FB_AcsiDATypeLastApplError
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
Inheritance hierarchy
FB_AcsiCommonNodeClass -> FB_AcsiCommonDataClass -> FB_AcsiCommonAttributeClass -> FB_AcsiDATypeApplError
FUNCTION_BLOCK FB_AcsiDATypeLastApplError EXTENDS FB_AcsiCommonAttributeClass IMPLEMENTS I_AcsiDATypeLastApplError
Interfaces
Type | Description |
---|---|
Interface pointer of the LastApplError object instance. |
Inputs
Name | Type | Description |
---|---|---|
CntrlObj | Data attribute. | |
Error | Data attribute. | |
Origin | Data attribute. | |
ctlNum | Data attribute. | |
AddCause | Data attribute. |
Properties
Name | Type | Access | Description |
---|---|---|---|
BOOL | Get,Set | Attribute visibility. | |
DWORD | Get,Set | Functional group. | |
sCntrlObj | STRING(129) | Get,Set | Attribute value. |
eError | Get,Set | Attribute value. | |
stOrigin | Get,Set | Attribute value. | |
nCtlNum | BYTE | Get,Set | Attribute value. |
eAddCause | Get,Set | Attribute value. |