FB_Rfc1006ConnectionSettingsClass

FB_Rfc1006ConnectionSettingsClass 1:

The function block FB_Rfc1006ConnectionSettingsClass is used to configure the RFC1006 communication layer. The configuration settings only apply to a selected server session function block instance.

Namespace: Tc3_Rfc1006
Library: Tc3_Rfc1006 (Tc3_Rfc1006.compiled-library)

Inheritance hierarchy

FB_SocketConnectionSettingsClass -> FB_TpktConnectionSettingsClass -> FB_Rfc1006ConnectionSettingsClass


FUNCTION_BLOCK FB_Rfc1006ConnectionSettingsClass EXTENDS FB_TpktConnectionSettingsClass IMPLEMENTS I_Rfc1006ConnectionSettingsClass

FB_Rfc1006ConnectionSettingsClass 2: Interfaces

Type

Description

I_Rfc1006ConnectionSettingsClass

Interface for configuring the RFC1006 communication layer.

FB_Rfc1006ConnectionSettingsClass 3: Methods

Name

Description

Defaults

Resets the configuration settings to the default values.

FB_Rfc1006ConnectionSettingsClass 4: Properties

Name

Type

Access

Definition location

Initial value

Description

bEnable

BOOL

Get,Set

Inherited from FB_SocketConnectionSettingsClass

FALSE

Enables/disables the establishment of the incoming connection in a server session function block instance.

bTrace

BOOL

Get,Set

-//-

TRUE

Enables/disables the logging of error messages and log messages in a server session function block instance.

eAccept

E_SocketAcceptMode

Get,Set

-//-

E_SocketAcceptMode.eACCEPT_ALL

Configures the acceptance mode for incoming connections. The incoming connections can be accepted or rejected by a session function block instance depending on the network address and/or port number of the client. By default, connections to all clients are accepted.

nAcceptPort

UDINT

Get,Set

-//-

102

Configures the TCP/IP port number of the remote communication partner (clients) to be accepted.

sAcceptHost

T_IPv4Addr

Get,Set

-//-

‘127.0.0.1‘

Configures the IPv4 network address of the remote communication partner (clients) to be accepted.