FB_TpktConnectionSettingsClass

The function block FB_TpktConnectionSettingsClass is used to configure the TPKT communication layer. The configuration settings only apply to a selected server session function block instance.
Namespace: Tc3_Tpkt
Library: Tc3_Tpkt (Tc3_Tpkt.compiled-library)
FUNCTION_BLOCK FB_TpktConnectionSettingsClass EXTENDS FB_SocketConnectionSettingsClass IMPLEMENTS I_TpktConnectionSettingsClass
Interfaces
Type | Description |
---|---|
Interface for configuring the TPKT communication layer. |
Properties
Name |
Type |
Access |
Definition location |
Initial value |
Description |
---|---|---|---|---|---|
bEnable |
BOOL |
Get,Set |
Inherited from FB_SocketConnectionSettingsClass |
FALSE |
Enables/disables the establishment of the incoming connection in a server session function block instance. |
bTrace |
BOOL |
Get,Set |
-//- |
TRUE |
Enables/disables the logging of error messages and log messages in a server session function block instance. |
eAccept |
E_SocketAcceptMode |
Get,Set |
-//- |
E_SocketAcceptMode.eACCEPT_ALL |
Configures the acceptance mode for incoming connections. The incoming connections can be accepted or rejected by a session function block instance depending on the network address and/or port number of the client. By default, connections to all clients are accepted. |
nAcceptPort |
UDINT |
Get,Set |
-//- |
102 |
Configures the TCP/IP port number of the remote communication partner (clients) to be accepted. |
sAcceptHost |
Get,Set |
-//- |
‘127.0.0.1‘ |
Configures the IPv4 network address of the remote communication partner (clients) to be accepted. |