FB_ScsmBrCBClientJobClass

Client implementation of the BRCB control block.
Namespace: Tc3_iec61850_8_1
Library: Tc3_iec61850_8_1 (Tc3_iec61850_8_1.compiled-library)
FUNCTION_BLOCK FB_ScsmBrCBClientJobClass EXTENDS FB_AsyncServiceResultClass IMPLEMENTS I_ScsmBrCBClientJobClass
VAR_OUTPUT
stInfo : ST_ScsmBrCBJobInfo;
END_VAR
Interfaces
Type | Description |
|---|---|
Client interface of the BRCB control block implementation. |
Methods
Name | Description |
|---|---|
Enables the control block. | |
Disables the control block. | |
Enables the general interrogation command. | |
Enables the Purge command. | |
Enables the Resync command. |
Properties
Name | Type | Access | Description |
|---|---|---|---|
cOptFlds | Set | Optional fields that are transferred in a report. | |
cTrgOps | Set | Trigger options for sending a report. | |
iResvTms | INT(-1..3600) | Set | Configures the time for reserving the RCB for a specific client. |
nBufTm | DWORD | Set | Max. report buffer time in milliseconds. |
nIntgPd | DWORD | Set | Max. time between integrity reports in milliseconds. |
sRptID | Set | Report identification string. |
Outputs