AcsiOptionalFields
Initializes the data elements of the structure: ST_AcsiOptionalFields.
Namespace: Tc3_Acsi
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
FUNCTION AcsiOptionalFields : ST_AcsiOptionalFields
VAR_INPUT
SequenceNumber : BOOL;
ReportTimeStamp : BOOL;
ReasonForInclusion : BOOL;
DataSetName : BOOL;
DataReference : BOOL;
BufferOverflow : BOOL;
EntryID : BOOL;
ConfRevision : BOOL;
Segmentation : BOOL;
END_VAR
Inputs
Name | Type | Description |
---|---|---|
SequenceNumber | BOOL | Data element "SequenceNumber" to be set. |
ReportTimeStamp | BOOL | Data element "ReportTimeStamp" to be set. |
ReasonForInclusion | BOOL | Data element "ReasonForInclusion" to be set. |
DataSetName | BOOL | Data element "DataSetName" that is to be set. |
DataReference | BOOL | Data element "DataReference" to be set. |
BufferOverflow | BOOL | Data element "BufferOverflow" to be set. |
EntryID | BOOL | Data element "EntryID" to be set. |
ConfRevision | BOOL | Data element "ConfRevision" to be set. |
Segmentation | BOOL | Data element "Segmentation" to be set. |
Return value
Name | Type | Description |
---|---|---|
AcsiOptionalFields | Structure with initialized data elements. |
Example
METHOD FINAL Sample_AcsiOptionalFields : BOOL
VAR
fields : ST_AcsiOptionalFields;
END_VAR
fields:=AcsiOptionalFields(SequenceNumber:=FALSE, ReportTimeStamp:=FALSE,
ReasonForInclusion:=FALSE, DataSetName:=FALSE, DataReference:=FALSE,
BufferOverflow:=FALSE, EntryID:=FALSE, ConfRevision:=0, Segmentation:=FALSE);
Sample_AcsiOptionalFields:=TRUE;