DATE_and_TOD_To_DT
Combines the date of type DATE and the time of type TIME_OF_DAY (TOD) to the time information of type DATE_AND_TIME (DT).
Namespace: Tc3_Collections
Library: Tc3_Collections (Tc3_Collections.compiled-library)
FUNCTION DATE_and_TOD_To_DT : DT
VAR_INPUT
d : DATE;
t : TOD;
END_VAR
VAR_OUTPUT
wMilliseconds : WORD;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
d | DATE | Date. |
t | TOD | Time. |
Outputs
Name | Type | Description |
|---|---|---|
wMilliseconds | WORD | Millisecond rest of the TOD time which could not be converted to the DATE_AND_TIME type. The DATE_AND_TIME type has the max. resolution of one second. |
Return value
Name | Type | Description |
|---|---|---|
DATE_and_TOD_To_DT | DT | Combined time information of type DATE_AND_TIME. |
Sample
PROGRAM MAIN
VAR
d : DATE:= D#2022-09-15;
t : TOD:=TOD#17:24:56.789;
dateAndTime : DT;
wMilliseconds : WORD;
END_VARd:=D#2022-09-15;
t:=TOD#17:24:56.789;
dateAndTime:=DATE_and_TOD_To_DT(d:=d, t:=t, wMilliseconds=>wMilliseconds);(* Result is: DT#2022-09-15-17:24:56, wMilliseconds = 789 *)
d:=D#2022-08-16;
t:=TOD#10:00:00.000;
dateAndTime:=DATE_and_TOD_To_DT(d:=d, t:=t, wMilliseconds=>wMilliseconds);(* Result is: DT#2022-08-16-10:00:00, wMilliseconds = 0 *)