BinaryTime_To_SystemTime
Converts the time information of type T_BinaryTime (binary time format) to the time information of type TIMESTRUCT (system time format). In case of conversion error the output variable "bOverflow" has the value "TRUE" and the returned system time value has the date:1970-01-01 and the time: 0h0m0s0ms.
Namespace: Tc3_Collections
Library: Tc3_Collections (Tc3_Collections.compiled-library)
FUNCTION BinaryTime_To_SystemTime : TIMESTRUCT
VAR_INPUT
in : T_BinaryTime;
END_VAR
VAR_OUTPUT
bOverflow : BOOL;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
in | The time information to be converted as a Binary-Time structure. |
Outputs
Name | Type | Description |
|---|---|---|
bOverflow | BOOL | Date overflow if "TRUE". In this case, the binary time to be converted has a date (T_BinaryTime.day member) greater than 2106-02-07. |
Return value
Name | Type | Description |
|---|---|---|
BinaryTime_To_SystemTime | Converted time information as a System-Time structure. |
Sample
PROGRAM MAIN
VAR
tSystem : TIMESTRUCT;
tBinary : T_BinaryTime;
bOverflow : BOOL;
END_VARtSystem.wYear:=2022;
tSystem.wMonth:=9;
tSystem.wDay:=16;
tSystem.wHour:=12;
tSystem.wMinute:=52;
tSystem.wSecond:=4;
tSystem.wMilliseconds:=500;
tBinary:=SystemTime_To_BinaryTime(in:=tSystem, bOverflow=>bOverflow);(* Returns tBinary.timeOfDay = TOD#12:52:04.500 and tBinary.day = 14138 *)
tBinary.day:=1;
tBinary.timeOfDay:=TOD#01:30:15.500;
tSystem:=BinaryTime_To_SystemTime(in:=tBinary, bOverflow=>bOverflow);(* Returns system-time date: 1984-01-02 and time: 01h30m15s500ms*)