SystemTime_To_BinaryTime
Converts the time information of type TIMESTRUCT (system time format) to the time information of type T_BinaryTime (binary time format). In case of conversion error the output variable "bOverflow" has the value "TRUE" and the returned binary time value has the date:1984-01-01 and the time: 0h0m0s0ms.
Namespace: Tc3_Collections
Library: Tc3_Collections (Tc3_Collections.compiled-library)
FUNCTION SystemTime_To_BinaryTime : T_BinaryTime
VAR_INPUT
in : TIMESTRUCT;
END_VAR
VAR_OUTPUT
bOverflow : BOOL;
END_VAR
Inputs
Name | Type | Description |
|---|---|---|
in | The time information to be converted as a System-Time structure. |
Outputs
Name | Type | Description |
|---|---|---|
bOverflow | BOOL | Date overflow if "TRUE". In this case the system time to be converted has a date greater than 2106-02-07. |
Return value
Name | Type | Description |
|---|---|---|
SystemTime_To_BinaryTime | Converted time information as Binary-Time structure. |
Sample
PROGRAM MAIN
VAR
tSystem : TIMESTRUCT;
tBinary : T_BinaryTime;
bOverflow : BOOL;
END_VARtSystem.wYear:=2022;
tSystem.wMonth:=9;
tSystem.wDay:=16;
tSystem.wHour:=12;
tSystem.wMinute:=52;
tSystem.wSecond:=4;
tSystem.wMilliseconds:=500;
tBinary:=SystemTime_To_BinaryTime(in:=tSystem, bOverflow=>bOverflow);(* Returns tBinary.timeOfDay = TOD#12:52:04.500 and tBinary.day = 14138 *)
tBinary.day:=1;
tBinary.timeOfDay:=TOD#01:30:15.500;
tSystem:=BinaryTime_To_SystemTime(in:=tBinary, bOverflow=>bOverflow);(* Returns system-time date: 1984-01-02 and time: 01h30m15s500ms*)