String_To_UtcTimeStamp

Converts the UTC timestamp information formatted as a string into the components of the structured type T_UtcTime. The string to be converted is specified and has the following structure: 'US#YYY-MM-DD-hh:mm:ss.nnnnnnn' where:
YYYY:=year
MM:=month
DD:=day
hh:=hour
mm:=minutes
ss:=seconds
nnnnnnn:=nanoseconds (9 decimal places). The T_UtcTime.Quality component is not set during conversion (all bits have the value 0).

Namespace: Tc3_Collections
Library: Tc3_Collections (Tc3_Collections.compiled-library)

FUNCTION String_To_UtcTimeStamp : T_UtcTime
VAR_INPUT
    in               : STRING(32):='US#1970-01-01-00:00:00.000000000';
END_VAR
VAR_OUTPUT
    bError           : BOOL;
    secondSinceEpoch : DT;
    fractionOfSecond : T_UINT24;
END_VAR

String_To_UtcTimeStamp 1: Inputs

Name

Type

Description

in

STRING(32)

The time information to convert as a formatted UTC timestamp string.

String_To_UtcTimeStamp 2: Outputs

Name

Type

Description

bError

BOOL

The output is "TRUE" if the input value could not be converted without error.

secondSinceEpoch

DT

Value of converted T_UtcTime.secondSinceEpoch component.

fractionOfSecond

T_UINT24

Value of converted T_UtcTime.fractionofSecond component.

String_To_UtcTimeStamp 3: Return value

Name

Type

Description

String_To_UtcTimeStamp

T_UtcTime

Converted timestamp information as UTC time structure.

Sample

PROGRAM MAIN
VAR
    tUtc             : T_UtcTime;
    sUtc             : STRING;
    bError           : BOOL;
    secondSinceEpoch : DT;
    fractionOfSecond : T_UINT24;
END_VAR
tUtc:=String_To_UtcTimeStamp(in:='US#2022-09-15-16:12:34.750000000' , bError=>bError, secondSinceEpoch=>secondSinceEpoch, fractionOfSecond=>fractionOfSecond);
sUtc:=UtcTimeStamp_To_String(in:=tUtc, bError=>bError);(* => sUtc = 'US#2022-09-15-16:12:34.750000000' *)

tUtc.secondSinceEpoch:=DT#2022-09-15-00:00:00;
tUtc.fractionOfSecond[0]:=0;
tUtc.fractionOfSecond[1]:=0;
tUtc.fractionOfSecond[2]:=0;
sUtc:=UtcTimeStamp_To_String(in:=tUtc, bError=>bError);(* => sUtc ='US#2022-09-15-00:00:00.000000000' *)