ST_IEC870_5_102DataUnit_Ident
ID field of the data unit (ASDU).
Syntax
TYPE ST_IEC870_5_102DataUnit_Ident:
STRUCT
eType : E_IEC870_5_102TypeID;
bSQ : BOOL;
nObj : BYTE(0..127);
bT : BOOL;
bPN : BOOL;
eCOT : E_IEC870_5_102COTType;
asduAddr: DWORD;
eClass : E_IEC870_5_101ClassType;
END_STRUCT
END_TYPEeType: IEC 60870-5-102 ASDU type ID := <0..255>.
bSQ: Sequence flag := <FALSE = individual, TRUE = sequence>.
nObj: Number of information objects or information elements. Permitted range: <0..127>.
bT: Test bit (rarely used).
bPN: Positive/negative confirmation := <FALSE = positive, TRUE = negative>.
eCOT: IEC 60870-5-102 cause of transfer (COT). Permitted range: <0..63>.
asduAddr: Common ASDU address (CAA).
eClass: Priority class.
Requirements
Development environment | Target system type | PLC libraries to be linked (category group) |
|---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |