E_IEC870_5_102COTType
Causes of transfer (monitoring direction and/or control direction) according to IEC 60870-5-102.
Syntax
TYPE E_IEC870_5_102COTType:
(
eIEC870_2COT_0 := 0,
eIEC870_2COT_1 := 1,
eIEC870_2COT_2 := 2,
eIEC870_2COT_SPONTAN := 3, (* spontanous *)
eIEC870_2COT_INIT := 4, (* initialization *)
eIEC870_2COT_REQ := 5, (* request or requested *)
eIEC870_2COT_ACT := 6, (* command activation *)
eIEC870_2COT_ACT_CON := 7, (* command activation confirmation *)
eIEC870_2COT_DEACT := 8, (* command deactivation *)
eIEC870_2COT_DEACT_CON := 9, (* command deactivation confirmation *)
eIEC870_2COT_ACT_TERM := 10, (* command activation termination *)
eIEC870_2COT_11 := 11,
eIEC870_2COT_12 := 12,
eIEC870_2COT_RECORD_NOT_FOUND := 13, (* requested record list is not available *)
eIEC870_2COT_UNKNOWN_ASDU_TYPE := 14, (* unknown ASDU type idetifier *)
eIEC870_2COT_UNKNOWN_RECORD_NUMBER := 15, (* uknown record number *)
eIEC870_2COT_UNKNOWN_RECORD_ADDRESS := 16, (* unknown record address *)
eIEC870_2COT_OBJECT_NOT_FOUND := 17, (* information object not available *)
eIEC870_2COT_PERIOD_NOT_AVAILABLE := 18, (* requested measurement period not available *)
eIEC870_2COT_19 := 19,
eIEC870_2COT_20 := 20,
eIEC870_2COT_21 := 21,
eIEC870_2COT_22 := 22,
eIEC870_2COT_23 := 23,
eIEC870_2COT_24 := 24,
eIEC870_2COT_25 := 25,
eIEC870_2COT_26 := 26,
eIEC870_2COT_27 := 27,
eIEC870_2COT_28 := 28,
eIEC870_2COT_29 := 29,
eIEC870_2COT_30 := 30,
eIEC870_2COT_31 := 31,
eIEC870_2COT_32 := 32,
eIEC870_2COT_33 := 33,
eIEC870_2COT_34 := 34,
eIEC870_2COT_35 := 35,
eIEC870_2COT_36 := 36,
eIEC870_2COT_37 := 37,
eIEC870_2COT_38 := 38,
eIEC870_2COT_39 := 39,
eIEC870_2COT_40 := 40,
eIEC870_2COT_41 := 41,
eIEC870_2COT_42 := 42,
eIEC870_2COT_43 := 43,
eIEC870_2COT_44 := 44,
eIEC870_2COT_45 := 45,
eIEC870_2COT_46 := 46,
eIEC870_2COT_47 := 47,
eIEC870_2COT_48 := 48,
eIEC870_2COT_49 := 49,
eIEC870_2COT_50 := 50,
eIEC870_2COT_51 := 51,
eIEC870_2COT_52 := 52,
eIEC870_2COT_53 := 53,
eIEC870_2COT_54 := 54,
eIEC870_2COT_55 := 55,
eIEC870_2COT_56 := 56,
eIEC870_2COT_57 := 57,
eIEC870_2COT_58 := 58,
eIEC870_2COT_59 := 59,
eIEC870_2COT_60 := 60,
eIEC870_2COT_61 := 61,
eIEC870_2COT_62 := 62,
eIEC870_2COT_63 := 63
);
END_TYPERequirements
Development environment | Target system type | PLC libraries to be linked (category group) |
|---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |