E_IEC870_5_101InitSeqStep
Selection of commands that a central station (only high-level) should send to the substation after establishing the communication link and/or after receiving the ASDU M_EI_NA_1 (end of initialization). Several of these commands can be configured to form an initialization sequence (successive initialization steps). The entire configuration of the cyclic data acquisition (including the initialization sequence) is carried out via the components of the structured type: ST_IEC870_5_101AcquisitionParams.
The initialization sequence is mainly configured in the ST_IEC870_5_101AcquisitionParams.arrInitSeq component. However, some of the commands require additional configuration parameters. These parameters are then located in other ST_IEC870_5_101AcquisitionParams components.
Samples:
- eIEC870_ISTEP_GENRO command uses by default the parameter value: ST_IEC870_5_101AcquisitionParams.arrGenro[0].QOI := eIEC870_QOI_INROGEN.
- eIEC870_ISTEP_GENRO10 command uses by default the parameter value ST_IEC870_5_101AcquisitionParams.arrGenro[10].QOI := eIEC870_QOI_INRO10.
- eIEC870_ISTEP_CORO command uses by default the parameter values: ST_IEC870_5_101AcquisitionParams.arrCoro[0].eRQT := eIEC870_RQT_REQCOGEN and ST_IEC870_5_101AcquisitionParams.arrCoro[0].eFRZ := eIEC870_FRZ_READ.
- eIEC870_ISTEP_CORO1 command uses by default the parameter values: ST_IEC870_5_101AcquisitionParams.arrCoro[1].eRQT := eIEC870_RQT_REQCO1 and ST_IEC870_5_101AcquisitionParams.arrCoro[1].eFRZ := eIEC870_FRZ_READ.
- eIEC870_ISTEP_DELAY command uses by default the parameter value: ST_IEC870_5_101AcquisitionParams.delayCmd.tDelay := T#5S.
From Tc2_IEC60870_5_10x.compiled-library v3.0.7.0, the trigger/time of processing the initialization sequence can be configured via the ST_IEC870_5_101AcquisitionParams.eMode component. By default, processing of the initialization sequence is started after "STARTDT" (IEC 60870-5-104) or "Reset of link" (IEC 60870-5-101).
The central station function blocks (high-level) already define an input variable: FB_IEC870_5_101Master.acqPara or FB_IEC870_5_104Master.acqPara of type: ST_IEC870_5_101AcquisitionParams. The low-level function blocks offer more control over cyclic data acquisition. However, the low-level function blocks require more programming effort.
Syntax
TYPE E_IEC870_5_101InitSeqStep :
(
eIEC870_ISTEP_UNUSED := 0,
eIEC870_ISTEP_CLOCK := 1,
eIEC870_ISTEP_TEST := 2,
eIEC870_ISTEP_GENRO := 3,
eIEC870_ISTEP_CORO := 4,
eIEC870_ISTEP_COMMAND := 5,
eIEC870_ISTEP_DELAY := 6,
eIEC870_ISTEP_CORO1 := 7,
eIEC870_ISTEP_CORO2 := 8,
eIEC870_ISTEP_CORO3 := 9,
eIEC870_ISTEP_CORO4 := 10,
eIEC870_ISTEP_GENRO1 := 11,
eIEC870_ISTEP_GENRO2 := 12,
eIEC870_ISTEP_GENRO3 := 13,
eIEC870_ISTEP_GENRO4 := 14,
eIEC870_ISTEP_GENRO5 := 15,
eIEC870_ISTEP_GENRO6 := 16,
eIEC870_ISTEP_GENRO7 := 17,
eIEC870_ISTEP_GENRO8 := 18,
eIEC870_ISTEP_GENRO9 := 19,
eIEC870_ISTEP_GENRO10 := 20,
eIEC870_ISTEP_GENRO11 := 21,
eIEC870_ISTEP_GENRO12 := 22,
eIEC870_ISTEP_GENRO13 := 23,
eIEC870_ISTEP_GENRO14 := 24,
eIEC870_ISTEP_GENRO15 := 25,
eIEC870_ISTEP_GENRO16 := 26
);
END_TYPEValues
Name | Meaning |
|---|---|
eIEC870_ISTEP_UNUSED | The initialization step is not used. |
eIEC870_ISTEP_CLOCK | The central station should send a clock synchronization command to the substation. |
eIEC870_ISTEP_TEST | The central station should send a test command to the substation. |
eIEC870_ISTEP_GENRO | The central station should send a general interrogation command (General group) to the substation. Further configuration parameters for this command can be found in : ST_IEC870_5_101AcquisitionParams.arrGenro[0]. |
eIEC870_ISTEP_CORO | The central station should send a counter interrogation command (General group) to the substation. Further configuration parameters for this command can be found in : ST_IEC870_5_101AcquisitionParams.arrCoro[0]. |
eIEC870_ISTEP_COMMAND | The central station should send all commands to the substation once (data points in control direction: single commands, double commands, setpoints, etc.). |
eIEC870_ISTEP_DELAY | The central station is to wait before executing the next initialization step. The wait time parameter for this command is located in: ST_IEC870_5_101AcquisitionParams.delayCmd. |
eIEC870_ISTEP_CORO1 | The central station should send a counter interrogation command (group 1) to the substation. Further configuration parameters for this command can be found in : ST_IEC870_5_101AcquisitionParams.arrCoro[1]. |
eIEC870_ISTEP_CORO2 | The central station should send a counter interrogation command (group 2) to the substation. Further configuration parameters for this command can be found in : ST_IEC870_5_101AcquisitionParams.arrCoro[2]. |
eIEC870_ISTEP_CORO3 | The central station should send a counter interrogation command (group 3) to the substation. Further configuration parameters for this command can be found in : ST_IEC870_5_101AcquisitionParams.arrCoro[3]. |
eIEC870_ISTEP_CORO4 | The central station should send a counter interrogation command (group 4) to the substation. Further configuration parameters for this command can be found in:ST_IEC870_5_101AcquisitionParams.arrCoro[4]. |
eIEC870_ISTEP_GENRO1 | The central station should send a general interrogation command (group 1) to the substation. Further configuration parameters for this command can be found in : ST_IEC870_5_101AcquisitionParams.arrGenro[1]. |
eIEC870_ISTEP_GENRO2 | The central station should send a general interrogation command (group 2) to the substation. Further configuration parameters for this command can be found in : ST_IEC870_5_101AcquisitionParams.arrGenro[2]. |
eIEC870_ISTEP_GENRO3 | The central station should send a general interrogation command (group 3) to the substation. Further configuration parameters for this command can be found in:ST_IEC870_5_101AcquisitionParams.arrCoro[3]. |
eIEC870_ISTEP_GENRO4 | The central station should send a general interrogation command (group 4) to the substation. Further configuration parameters for this command can be found in:ST_IEC870_5_101AcquisitionParams.arrGenro[4]. |
eIEC870_ISTEP_GENRO5 | The central station should send a general interrogation command (group 5) to the substation. Further configuration parameters for this command can be found in : ST_IEC870_5_101AcquisitionParams.arrGenro[5]. |
eIEC870_ISTEP_GENRO6 | The central station should send a general interrogation command (group 6) to the substation. Further configuration parameters for this command can be found in : ST_IEC870_5_101AcquisitionParams.arrGenro[6]. |
eIEC870_ISTEP_GENRO7 | The central station should send a general interrogation command (group 7) to the substation. Further configuration parameters for this command can be found in : ST_IEC870_5_101AcquisitionParams.arrGenro[7]. |
eIEC870_ISTEP_GENRO8 | The central station should send a general interrogation command (group 8) to the substation. Further configuration parameters for this command can be found in : ST_IEC870_5_101AcquisitionParams.arrGenro[8]. |
eIEC870_ISTEP_GENRO9 | The central station should send a general interrogation command (group 9) to the substation. Further configuration parameters for this command can be found in : ST_IEC870_5_101AcquisitionParams.arrGenro[9]. |
eIEC870_ISTEP_GENRO10 | The central station should send a general interrogation command (group 10) to the substation. Further configuration parameters for this command can be found in : ST_IEC870_5_101AcquisitionParams.arrGenro[10]. |
eIEC870_ISTEP_GENRO11 | The central station should send a general interrogation command (group 11) to the substation. Further configuration parameters for this command can be found in : ST_IEC870_5_101AcquisitionParams.arrGenro[11]. |
eIEC870_ISTEP_GENRO12 | The central station should send a general interrogation command (group 12) to the substation. Further configuration parameters for this command can be found in : ST_IEC870_5_101AcquisitionParams.arrGenro[12]. |
eIEC870_ISTEP_GENRO13 | The central station should send a general interrogation command (group 13) to the substation. Further configuration parameters for this command can be found in : ST_IEC870_5_101AcquisitionParams.arrGenro[13]. |
eIEC870_ISTEP_GENRO14 | The central station should send a general interrogation command (group 14) to the substation. Further configuration parameters for this command can be found in : ST_IEC870_5_101AcquisitionParams.arrGenro[14]. |
eIEC870_ISTEP_GENRO15 | The central station should send a general interrogation command (group 15) to the substation. Further configuration parameters for this command can be found in : ST_IEC870_5_101AcquisitionParams.arrGenro[15]. |
eIEC870_ISTEP_GENRO16 | The central station should send a general interrogation command (group 16) to the substation. Further configuration parameters for this command can be found in : ST_IEC870_5_101AcquisitionParams.arrGenro[16]. |
Requirements
Development environment | Target system type | PLC libraries to be linked (category group) |
|---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |