ST_IEC870_5_101AOCfg
ASDU object configuration parameters. These parameters are set during configuration of the data points ( F_iecInitAOEntry or F_iecAddTableEntry ) and should not be written directly from the PLC application.
Syntax
TYPE ST_IEC870_5_101AOCfg:
STRUCT
group : DWORD := IEC870_GRP_INROGEN;
multiplier : BYTE := 0;
ioMapType : E_IEC870_5_101IOMappingType := MAP_AREA_NONE;
byteOffs : UXINT := 0;
bitOffs : UDINT := 0;
hUser : UXINT := 0;
END_STRUCT
END_TYPEgroup: Object group configuration flags. A description of all group flags can be found here. The flags can be combined with an OR operation. Not all combinations are meaningful!
multiplier: Basic cycle time multiplier for cyclic/periodic data transfer. 0 = deactivated. The basic cycle time can be configured via the tPerCyclicBase parameter in the system parameters.
ioMapType: TwinCAT PLC process data area. This parameter defines the mapping for the TwinCAT PLC and IEC application object process data.
byteOffs: TwinCAT PLC process data byte offset (x86 platform => max. 32 bit, x64 platform => max. 64 bit).
bitOffs: TwinCAT PLC process data bit offset.
hUser: Optional user handle. Freely definable value, also pointer (x86 platform => 32 bit, x64 platform => 64 bit).
Requirements
Development environment | Target system type | PLC libraries to be linked (category group) |
|---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |