E_IEC870_5_101IOMappingType
TwinCAT PLC process data area (inputs, outputs, memory, data) into/from which the IEC process data are to be mapped (copied).
Syntax
TYPE E_IEC870_5_101IOMappingType :
(
MAP_AREA_NONE := 0,
MAP_AREA_MEMORY := 1,
MAP_AREA_INPUT := 2,
MAP_AREA_OUTPUT := 4,
MAP_AREA_DATA := 8
);
END_TYPERequirements
Development environment | Target system type | PLC libraries to be linked (category group) |
|---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |