F_iecGetPosOfTableEntry
The function F_iecGetPosOfTableEntry supplies the table index (array index) for a hash table entry that matches the lookup key. The first array element has position number one (non-zero based array position).
Syntax
FUNCTION F_iecGetPosOfTableEntry: UDINT
VAR_INPUT
key : ST_IEC870_5_101HashTableKey;
END_VAR
VAR_IN_OUT
hTable : T_HAODBTable;
ENd_VARInputs/outputs
hTable: Application object database handle (hash table handle). The table handle must be initialized once with the function F_iecCreateTableHnd before it can be used.
Return value
Return parameter | Description |
|---|---|
0 | No table entry matching the key was found. |
<> 0 | No error. The return parameter supplies the required table index (non-zero-based array position). |
Sample in ST
The system searches for the linear table index for three data points. The associated data points have already been configured as hash table entries. See the description of the function: F_iecAddTableEntry.
eType | objAddr | asduAddr | group |
|---|---|---|---|
M_SP_NA_1 | 100 | 11 | IEC870_GRP_INRO1 |
M_SP_TB_1 | 101 | 11 | IEC870_GRP_INRO1 |
M_DP_NA_1 | 200 | 11 | IEC870_GRP_INROGEN |
M_IT_NA_1 | 800 | 11 | IEC870_GRP_REQCOGEN |
VAR_GLOBAL CONSTANT
MAX_TABLE_IDX : INT := 49;
END_VARVAR_IN_OUT
hTable : T_HAODBTable;
AODB : ARRAY[1..MAX_TABLE_IDX] OF ST_IEC870_5_101AODBEntry;
END_VARVAR
bGet : BOOL := TRUE;
key1 : ST_IEC870_5_101HashTableKey := ( eType := M_SP_NA_1, asduAddr := 11, objAddr := 100, group := IEC870_GRP_INRO1, lookup := IEC870_LOOKUP_KEY_ALL_ON );
key2 : ST_IEC870_5_101HashTableKey := ( eType := M_SP_TB_1, asduAddr := 11, objAddr := 101, group := IEC870_GRP_INRO1, lookup := IEC870_LOOKUP_KEY_ALL_ON );
key3 : ST_IEC870_5_101HashTableKey := ( eType := M_DP_NA_1, asduAddr := 11, objAddr := 200, group := IEC870_GRP_INROGEN, lookup := IEC870_LOOKUP_KEY_ALL_ON );
key4 : ST_IEC870_5_101HashTableKey := ( eType := M_IT_NA_1, asduAddr := 11, objAddr := 800, group := IEC870_GRP_REQCOGEN, lookup := IEC870_LOOKUP_KEY_ALL_ON );
nPosition : UDINT;
hUser1 : UXINT;
hUser2 : UXINT;
hUser3 : UXINT;
hUser4 : UXINT;
END_VARIF bGet THEN
bGet := FALSE;
IF ( nPosition := F_iecGetPosOfTableEntry( key := key1, hTable := hTable ) ) = 0 THEN
ADSLOGSTR( ADSLOG_MSGTYPE_ERROR OR ADSLOG_MSGTYPE_LOG, 'F_iecGetPosOfTableEntry(key1) failed! %s', '' );
ELSE
hUser1 := AODB[nPosition].aObj.cfg.hUser;
END_IF
IF ( nPosition := F_iecGetPosOfTableEntry( key := key2, hTable := hTable ) ) = 0 THEN
ADSLOGSTR( ADSLOG_MSGTYPE_ERROR OR ADSLOG_MSGTYPE_LOG, 'F_iecGetPosOfTableEntry(key2) failed! %s', '' );
ELSE
hUser2 := AODB[nPosition].aObj.cfg.hUser;
END_IF
IF ( nPosition := F_iecGetPosOfTableEntry( key := key3, hTable := hTable ) ) = 0 THEN
ADSLOGSTR( ADSLOG_MSGTYPE_ERROR OR ADSLOG_MSGTYPE_LOG, 'F_iecGetPosOfTableEntry(key3) failed! %s', '' );
ELSE
hUser3 := AODB[nPosition].aObj.cfg.hUser;
END_IF
IF ( nPosition := F_iecGetPosOfTableEntry( key := key4, hTable := hTable ) ) = 0 THEN
ADSLOGSTR( ADSLOG_MSGTYPE_ERROR OR ADSLOG_MSGTYPE_LOG, 'F_iecGetPosOfTableEntry(key4) failed! %s', '' );
ELSE
hUser4 := AODB[nPosition].aObj.cfg.hUser;
END_IF
END_IFRequirements
Development environment | Target system type | PLC libraries to be linked (category group) |
|---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |
Inputs