F_iecCreateTableHnd
The function F_iecCreateTableHnd initializes the application object database handle (hash table handle). The table handle must be initialized once, before it can be used.
Syntax
FUNCTION F_iecCreateTableHnd: UDINT
VAR_INPUT
pAOEntries : POINTER TO ST_IEC870_5_101AODBEntry := 0;
cbAOEntries : UDINT := 0;
END_VAR
VAR_IN_OUT
hTable : T_HAODBTable;
ENd_VAR
Inputs
pAOEntries: Address of the first application object database variable.
cbAOEntries: Byte size of the application object database variables.
Requirements
Development environment | Target system type | PLC libraries to be linked (category group) |
---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |