IEC 60870-5-10x error codes
|
Error code |
Error code |
Symbolic constant |
Description |
|---|---|---|---|
|
0x00008101 |
33025 |
IEC870_COMMERR_INVALIDSTARTBYTE |
Invalid frame start character <> 0x68 |
|
0x00008102 |
33026 |
IEC870_COMMERR_RXBUFFOVERFLOW |
Receive buffer overflow |
|
0x00008103 |
33027 |
IEC870_COMMERR_TXBUFFOVERFLOW |
Send buffer overflow |
|
0x00008104 |
33028 |
IEC870_COMMERR_INVALIDUFFMT |
Invalid U-Frame format, more than one function (STARTDT, STOPDT, TESTFR) activated |
|
0x00008105 |
33029 |
IEC870_COMMERR_INVALIDSFFMT |
Invalid S-Frame format, invalid length parameter |
|
0x00008106 |
33030 |
IEC870_COMMERR_T1RESPONSE |
t1 (response timeout) expired |
|
0x00008107 |
33031 |
IEC870_COMMERR_SENDSEQ |
Send sequence error |
|
0x00008108 |
33032 |
IEC870_COMMERR_KOVERFLOW |
k reached |
|
0x00008109 |
33033 |
IEC870_COMMERR_FATALERR |
Fatal internal error |
|
0x0000810A |
33034 |
IEC870_COMMERR_INVALIDSTATE |
Device is in invalid state (disconnected?) |
|
0x0000810B |
33035 |
IEC870_COMMERR_INVALIDSIZE |
Invalid parameter size |
|
0x0000810C |
33036 |
IEC870_COMMERR_INVALIDVALUE |
Invalid parameter value |
|
0x0000810D |
33037 |
IEC870_COMMERR_INVALIDTYPE |
Invalid asdu (object) type |
|
0x0000810F |
33039 |
IEC870_COMMERR_TIMEOUT |
Communication timeout |
|
0x00008110 |
33040 |
IEC870_COMMERR_LENGTH1 |
Invalid length field value |
|
0x00008111 |
33041 |
IEC870_COMMERR_LENGTH2 |
Length field and length field copy differs |
|
0x00008112 |
33042 |
IEC870_COMMERR_STARTCHAR2 |
Invalid second stat character |
|
0x00008113 |
33043 |
IEC870_COMMERR_CHECKSUM |
Invalid checksum |
|
0x00008114 |
33044 |
IEC870_COMMERR_ENDCHAR |
Invalid end character |
|
0x00008115 |
33045 |
IEC870_COMMERR_LINKADDR |
Invalid link address size |
|
0x00008116 |
33046 |
IEC870_COMMERR_SRVFUNCODE |
Invalid link service function code |
|
0x00008117 |
33047 |
IEC870_COMMERR_FRAMETYPE |
Invalid frame type |
|
0x00008118 |
33048 |
IEC870_COMMERR_UNSUPMODE |
Unsupported communication mode (balanced mode) |
|
0x00008119 |
33049 |
IEC870_COMMERR_T2KOVERFLOW |
k reached and t2 (response timeout) expired |
|
0x0000811A |
33050 |
IEC870_COMMERR_INVALIDCONFIG |
Invalid object configuration/initialization |
|
0x0000811B |
33051 |
IEC870_COMMERR_UNKNOWNTYPE |
Unknown asdu type |
|
0x0000811C |
33052 |
IEC870_COMMERR_UNKNOWNCOT |
Unknown cause of transfer |
|
0x0000811D |
33053 |
IEC870_COMMERR_UNKNOWNASDUADDR |
Unknown asdu address |
|
0x0000811E |
33054 |
IEC870_COMMERR_UNKNOWNOBJADDR |
Unknown object address |
|
0x0000811F |
33055 |
IEC870_COMMERR_NEGACTCON |
Negative activation confirmation |
|
0x00008120 |
33056 |
IEC870_COMMERR_NEGACTTERM |
Negative activation termination |
|
0x00008121 |
33057 |
IEC870_COMMERR_NEGDEACTCON |
Negative deactivation confirmation |
|
0x00008122 |
33058 |
IEC870_COMMERR_BUSY |
Already in busy state |
|
0x00008123 |
33059 |
IEC870_COMMERR_AODBOVERFLOW |
Application object database overflow |
|
0x00008124 |
33060 |
IEC870_COMMERR_AODBNOTFOUND |
Application object not in database |
|
0x00008125 |
33061 |
IEC870_COMMERR_ACTCONTIMEOUT |
Activation confirmation timeout error |
|
0x00008126 |
33062 |
IEC870_COMMERR_ACTTERMTIMEOUT |
Activation termination timeout error |
|
0x00008127 |
33063 |
IEC870_COMMERR_DEACTCONTIMEOUT |
Deactivation termination timeout error |
|
0x00008128 |
33064 |
IEC870_COMMERR_SELEXECTIMEOUT |
Command select/execute timeout error |
|
0x00008129 |
33065 |
IEC870_COMMERR_READRESTIMEOUT |
Read command response timeout error |
|
0x00008130 |
33072 |
IEC870_COMMERR_LIBNOTCOMPAT |
Product libraries are incompatible |
|
0x00008131 |
33073 |
IEC870_COMMERR_DIR |
Invalid DIR bit value |
|
0x00008132 |
33074 |
IEC870_COMMERR_PRM |
Invalid PRM bit value |
|
0x00008133 |
33075 |
IEC870_COMMERR_FCV |
Invalid FCV bit value |
|
0x00008134 |
33076 |
IEC870_COMMERR_SCANTIMEOUT |
Station scan cycle timeout error |
Requirements
Development environment | Target system type | PLC libraries to be linked (category group) |
|---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |