FB_IEC870_5_101Slave
An instance of the function block FB_IEC870_5_101Slave can be used to implement an IEC 60870-5-101 substation (slave, high-level) in the TwinCAT PLC. Normally, the data exchange starts automatically once the connection has been established. This is the default configuration of the function block.
VAR_IN_OUT
VAR_IN_OUT
hSerial : T_HSERIALCTRL;
END_VARhSerial: Connection handle to FB_IEC870_SerialLineCtrl. Via this variable the data to be send and received are exchanged with FB_IEC870_SerialLineCtrl.
VAR_INPUT
VAR_INPUT
protPara : ST_IEC870_5_101ProtocolParams;
sysPara : ST_IEC870_5_101SystemParams;
pAOEntries : POINTER TO ARRAY[0..IEC870_ANYSIZE_ARRAY] OF ST_IEC870_5_101AODBEntry := 0;
cbAOEntries : UDINT := 0;
pInputs : PVOID := 0;
cbInputs : UDINT := 0;
pOutputs : PVOID := 0;
cbOutputs : UDINT := 0;
pMemory : PVOID := 0;
cbMemory : UDINT := 0;
pData : PVOID := 0;
cbData : UDINT := 0;
bEnable : BOOL := TRUE;
END_VARprotPara: IEC 60870-5-101 protocol parameters.
sysPara: System parameter.
pAOEntries: Address of the first application object database variable.
cbAOEntries: Byte size of the application object database variables.
pInputs: Address of the PLC process data area for the inputs.
cbInputs: Byte size of the PLC process data area for the inputs.
pOutputs: Address of the PLC process data area for the outputs.
cbOutputs: Byte size of the PLC process data area for the outputs.
pMemory: Address of the PLC process data area for the flags.
cbMemory: Byte size of the PLC process data area for the flags.
pData: Address of the PLC data area.
cbData: Byte size of the PLC data area.
bEnable: Activates/deactivates the function block (communication and connection).
The addresses can be determined with the ADR operator and the byte sizes with the SIZEOF operator.
VAR_OUTPUT
VAR_OUTPUT
system : ST_IEC870_5_101SystemInterface;
eState : E_IEC870_5_101SerialLinkState := eSERIALLINK_DISCONNECTED;
END_VARsystem: System interface. This variable is used by other PLC functions or function blocks as communication interface with the IEC device (here: substation).
- Member variable system.device is expected by the F_iecSetAOQuality function as VAR_IN_OUT parameter, for example.
- Member variable system.device.errors is a device error FIFO. The PLC application can read and analyses registered errors.
eState: Status of the connection to the master.
Examples (high-level interface):
Further examples:
PROGRAM test
VAR
slave1AODB : ARRAY[1..50] OF ST_IEC870_5_101AODBEntry;
inputs AT%IB0 : ARRAY[0..999] OF BYTE;
outputs AT%QB0 : ARRAY[0..999] OF BYTE;
memory AT%MB0 : ARRAY[0..999] OF BYTE;
data : ARRAY[0..999] OF BYTE;
server1 : FB_IEC870_5_101Slave;
bEnable : BOOL;
eState : E_IEC870_5_101SerialLinkState;
bError : BOOL;
iecError : ST_IEC870_5_101ErrorFifoEntry;
END_VARserver1.protPara.linkAddr := 220;
server1.protPara.eLinkMode := eIEC870_LinkMode_Unbalanced;
server1.protPara.elinkAddrSize := eIEC870_LinkAddr_TwoOctets;
server1.sysPara.asduFmt.eAsduAddrSize := eIEC870_AsduAddr_TwoOctets;
server1.sysPara.asduFmt.eObjAddrSize := eIEC870_ObjAddr_ThreeOctets;
server1.sysPara.asduFmt.eCOTSize := eIEC870_COT_TwoOctets;
server1.sysPara.asduAddr := 7;
server1.sysPara.bUsePCTime := TRUE;
server1.sysPara.bSyncTime := TRUE;
server1.sysPara.bSyncPCTime := FALSE;
server1.sysPara.bEndOfInit := TRUE;
server1.sysPara.bPerCyclic := FALSE;
server1.sysPara.tPerCyclicBase := T#5s;
server1.sysPara.bBackScan := FALSE;
server1.sysPara.tBackScanCycle := T#30s;
server1.sysPara.bPerFRZ := TRUE;
server1.sysPara.tPerFRZCycle := T#15s;
server1.sysPara.dbgMode := IEC870_DEBUGMODE_LINKLAYER;(* OR IEC870_DEBUGMODE_DEVSTATE OR IEC870_DEBUGMODE_ASDU;*)
server1.sysPara.bTimeCOT3 := FALSE;
server1( pInputs := ADR( inputs ),
cbInputs := SIZEOF( inputs ),
pOutputs := ADR( outputs ),
cbOutputs := SIZEOF( outputs ),
pMemory := ADR( memory ),
cbMemory := SIZEOF( memory ),
pData := ADR( data ),
cbData := SIZEOF( data ),
pAOEntries := ADR( slave1AODB ),
cbAOEntries := SIZEOF( slave1AODB ),
hSerial := P_SerialComm_HighSpeed.hSerial,
bEnable := bEnable,
eState=>eState );In the following example, the device error FIFO is read cyclically, and the registered errors are written to the TwinCAT XAE->"Error Log" window.
REPEAT
server1.system.device.errors.RemoveError( getError=>iecError, bOk=>bError );
IF bError THEN
ADSLOGSTR( ADSLOG_MSGTYPE_ERROR OR ADSLOG_MSGTYPE_LOG, 'IEC 60870-5-101 slave error: 0x%s',
DWORD_TO_HEXSTR( iecError.nErrId, 8, FALSE) );
END_IF
UNTIL NOT bError
END_REPEATRequirements
Development environment | Target system type | PLC libraries to be linked (category group) |
|---|---|---|
TwinCAT v3.1.4012.0 | PC oder CX (x86, x64, Arm®) | Tc2_IEC60870_5_10x (Communication->IEC60870) |