Interoperability list according to IEC 60870-5-103 (master)
für TwinCAT SPS Bibliothek: IEC 60870-5-103 Zentralstation (master).
Version: 1.2
Datum: 07.03.2014
Here you can open/save the compatibility list (zipped PDF): kompatib103master.zip
Table of contents:
Electrical interface
Optical interface
Transfer velocity
- Link layer
- Application layer
Transfer modus for application data
Common address of ASDU
Selection of standardised ASDUs in monitoring direction
Selection of standardised ASDUs in control direction
Selection of standardised information numbers in monitoring direction
Selection of standardised information numbers in control direction
Miscellaneous
General Information
This compatibility list refers to functions supported within IEC 870-5-103.
Compatibility of the individual components has to be agreed for individual projects by all parties involved.
Project information
Projekt No.: ______________________________________________________________________________
Project: ______________________________________________________________________________
Responsible: ______________________________________________________________________________
Date: ______________________________________________________________________________
Compatibility
The selected parameters should be marked in the white control fields as follows:
|
|
Function or ASDU is not used |
|
|
Function or ASDU is used as specified (preferred option) |
System or device
|
|
System definition |
|
|
Specifications for the control station |
|
|
Specifications for the controlled station |
Physical layer
| EIA RS-485 | ||
| Count of load | .................. | for one protection direction |
![]() | EIA RS-485 defines the unit loads in that way, that 32 of them can be operated at one line. Single information, see EIA RS 485, article 3 |
| Fibre optics |
| plactic fibre |
| F-SMA plug |
| BFOC/2,5 plug |
| 9600 bit/s |
| 19200 bit/s |
Link layer
No options for the link layer.
Application layer
Transfer mode for application data
According to this application-related standard, only mode 1 (octet with the lowest value first) according to 4.10 IEC 60870-5-4 is used.
|
|
One COMMON ADDRESS of ASDU |
|
Identical with station address |
|
Not identical with station address |
|
|
More than one COMMON ADDRESS of ASDU |
|
|
|
|
|
|
<0> := not used |
- |
|
|
<1> :=Time-tagged message |
M_TTM_TA_3 |
|
|
<2> := Time-tagged message with relative time |
M_TMR_TA_3 |
|
|
<3> := Measurands I |
M_MEI_NA_3 |
|
|
<4> := Time-tagged measurands with relative time |
M_TME_TA_3 |
|
|
<5> := Identification |
M_IRC_NA_3 |
|
|
<6> := Time synchronisation |
M_SYN_TA_3 |
|
|
<8> := Termination of general interrogation |
M_TGI_NA_3 |
|
|
<9> := Measurands II |
M_MEII_NA_3 |
|
|
<10> := Generic data |
M_GD_XA_3 |
|
|
<11> := Generic identification |
M_GI_XA_3 |
|
|
<23> := List of recorded disturbances |
M_LRD_TA_3 |
|
|
<26> := Ready for transmission of disturbance data |
M_RTD_TA_3 |
|
|
<27> := Ready for transmission of channel |
M_RTC_NA_3 |
|
|
<28> := Ready for transmission of tags |
M_RTT_NA_3 |
|
|
<29> := Transmission of tags |
M_TOT_NA_3 |
|
|
<30> := Transmission of disturbance values |
M_TOV_NA_3 |
|
|
<31> := End of transmission |
M_EOT_NA_3 |
|
|
<0> := not used |
- |
|
|
<6> := Time synchronisation |
C_SYN_TA_3 |
|
|
<7> := General interrogation |
C_IGI_NA_3 |
|
|
<10> := Generic data |
C_GD_NA_3 |
|
|
<20> := General command |
C_GRC_NA_3 |
|
|
<21> := Generic command |
C_GC_NA_3 |
|
|
<24> := Order for disturbance data transmission |
C_ODT_NA_3 |
|
|
<25> := Acknowledgement for disturbance data transmission |
C_ADT_NA_3 |
Selection of standardised ASDUs in monitoring direction
System functions in monitoring direction
|
|
INF |
Description |
|
|
<0> |
End of general interrogation |
|
|
<1> |
Time synchronisation |
|
|
<2> |
Reset FCB |
|
|
<3> |
Reset KE |
|
|
<4> |
Start / Restart |
|
|
<5> |
First start |
Items describing the status in monitoring direction
|
|
INF |
Description |
|
|
<16> |
Automatic restart active |
|
|
<17> |
Protection signal transfer active |
|
|
<18> |
Protection active |
|
|
<19> |
Reset display |
|
|
<20> |
Latch of monitoring direction |
|
|
<21> |
Test operation |
|
|
<22> |
Parametrisation on site |
|
|
<23> |
Characteristic curve 1 |
|
|
<24> |
Characteristic curve 2 |
|
|
<25> |
Characteristic curve 3 |
|
|
<26> |
Characteristic curve 4 |
|
|
<27> |
Input 1 |
|
|
<28> |
Input 2 |
|
|
<29> |
Input 3 |
|
|
<30> |
Input 4 |
Monitoring messages in monitoring direction
|
|
INF |
Description |
|
|
<32> |
Measurement monitoring I |
|
|
<33> |
Measurement monitoring V |
|
|
<35> |
Rotating field monitoring |
|
|
<36> |
Trigger cycle monitoring |
|
|
<37> |
UMZ emergency operation |
|
|
<38> |
VT automatic case |
|
|
<39> |
Protection signal transfer defective |
|
|
<46> |
collective message caution |
|
|
<47> |
collective message error |
Earth leakage messages in monitoring direction
|
|
INF |
Description |
|
|
<48> |
Earth leakage L1 |
|
|
<49> |
Earth leakage L2 |
|
|
<50> |
Earth leakage L3 |
|
|
<51> |
Earth leakage forwards, i.e. line |
|
|
<52> |
Earth leakage backwards, i.e. bus bar |
Störfall messages in monitoring direction
|
|
INF |
Description |
|
|
<64> |
Trigger L1 |
|
|
<65> |
Trigger L2 |
|
|
<66> |
Trigger L3 |
|
|
<67> |
Trigger N |
|
|
<68> |
General Trigger |
|
|
<69> |
Trigger L1 |
|
|
<70> |
Trigger L2 |
|
|
<71> |
Trigger L3 |
|
|
<72> |
Auslösung UMZ- emergency operation |
|
|
<73> |
Error place X in Ohm |
|
|
<74> |
Error forwards / Line |
|
|
<75> |
Error backwards / bus bar |
|
|
<76> |
Protection signal transfer signal sent |
|
|
<77> |
Protection signal transfer signal received |
|
|
<78> |
Step 1 |
|
|
<79> |
Step 2 |
|
|
<80> |
Step 3 |
|
|
<81> |
Step 4 |
|
|
<82> |
Step 5 |
|
|
<83> |
Step 6 |
|
|
<84> |
General excitation |
|
|
<85> |
Switch failure |
|
|
<86> |
Trigger measurement system L1 |
|
|
<87> |
Trigger measurement system L2 |
|
|
<88> |
Trigger measurement system L3 |
|
|
<89> |
Trigger measurement system E |
|
|
<90> |
Trigger I> |
|
|
<91> |
Trigger I>> |
|
|
<92> |
Trigger IN> |
|
|
<93> |
Trigger IN>> |
AWE messages in monitoring direction
|
|
INF |
Description |
|
|
<128> |
LS EIN via AWE |
|
|
<129> |
LS EIN via long term AWE |
|
|
<130> |
AWE blocked |
Operating measurement in monitoring direction
|
|
INF |
Description |
|
|
<144> |
Operating measurement I |
|
|
<145> |
Operating measurements I, U |
|
|
<146> |
Operating measurements I, U, P, Q |
|
|
<147> |
Operating measurements IN, UEN |
|
|
<148> |
Operating measurements IL1,2,3, UL1,2,3, P, Q, f |
Generic function in monitoring direction
|
|
INF |
Description |
|
|
<240> |
Read description of all defined groups |
|
|
<241> |
Read values or attributes of all entries of a group |
|
|
<242> |
Read directory of a single entry |
|
|
<243> |
Read value or attribute of a single entry |
|
|
<244> |
End of general interrogation generic data |
|
|
<249> |
Write entry ( with acknowledge) |
|
|
<250> |
Write entry ( with execution) |
|
|
<251> |
Write entry ( with cancel) |
Selection of standardised information numbers in control direction
System functions in control direction
|
|
INF |
Description |
|
|
<0> |
General interrogation disgust |
|
|
<1> |
Time synchronisation |
General commands in control direction
|
|
INF |
Description |
|
|
<16> |
Restart ON/OFF |
|
|
<17> |
Protection signal tansfer ON/OFF |
|
|
<18> |
Protection ON/OFF |
|
|
<19> |
Reset displays |
|
|
<23> |
Activate characteristic curve 1 |
|
|
<24> |
Activate characteristic curve 2 |
|
|
<25> |
Activate characteristic curve 3 |
|
|
<26> |
Activate characteristic curve 4 |
Generic functions in control direction
|
|
INF |
Description |
|
|
<240> |
Read description of all defined groups |
|
|
<241> |
Read value or attribute of all entries of one group |
|
|
<243> |
Read directory of single entry |
|
|
<244> |
Read value or attribute of a single entry |
|
|
<245> |
End od general interrogation generic data |
|
|
<248> |
Write entry |
|
|
<249> |
Write entry ( with acknowledge) |
|
|
<250> |
Write entry ( with execution) |
|
|
<251> |
Write entry ( with cancel) |
Basic application functons
|
|
Test run |
|
|
Latch of monitoring direction |
|
|
Disturbance data |
|
|
Generic services |
|
|
Private data |
Miscellaneous
Measured values are transferred with ASDU <3> and ASDU <9>. According to 7.2.6.8 the maximum of MVAL can be the nominal value multiplied by 1,2 or 2,4 .
In ASDU <3> and ASDU <9> no different (referring) factors can be used, i.e. for each measurement value is one selection allowed.
|
Measurement reading |
Max. MVAL | |
|
|
rated value x ( 1 or 2 ) |
rated value x ( 2 or 4 ) |
|
Current L1 |
|
|
|
Current L2 |
|
|
|
Current L3 |
|
|
|
Voltage L1-E |
|
|
|
Voltage L2-E |
|
|
|
Voltage L3-E |
|
|
|
Real power Q |
|
|
|
Frequence f |
|
|
|
Voltage between L1 and L2 |
|
|
