IEC60870-5-101 protocol parameters
The behavior of the substation can be adapted to the requirements of the master via the IEC60870-5-101 protocol parameters. Most parameters have preallocated default values that do not have to be changed.
In our sample we set the link address and the byte length of the link address:
IF init THEN
init := FALSE;
...
server.protPara.linkAddr := 220;(* slave link address *)
server.protPara.eLinkAddrSize := eIEC870_LinkAddr_TwoOctets; (* link address octet size *)
...
ELSE
server( pInputs := ADR( inputs ),
cbInputs := SIZEOF( inputs ),
pOutputs := ADR( outputs ),
...
END_IF
The documentation for all transfer protocol parameters can be found here: ST_IEC870_5_101PotocolParams