FB_XmlSrvReadByName

The function block FB_XmlSrvReadByName can be used to initialize a PLC variable with data from an XML file. The input variable sXPath has to point to a valid node in the XML file specified via sFilePath. The symbol to be initialized is identified unambiguously by the symbol name.
VAR_INPUT
VAR_INPUT
sNetId : T_AmsNetId;
ePath : E_OpenPath := PATH_GENERIC;
nMode : WORD := XMLSRV_SKIPMISSING;
sSymName : T_MaxString;
sFilePath : T_MaxString;
sXPath : T_MaxString;
bExecute : BOOL;
tTimeout : TIME := T#60s;
END_VAR
sNetId: String containing the network address of the TwinCAT 3 XML server. For the local computer (default) an empty string may be specified.
ePath: This input can be used to select a TwinCAT system path on the target device for opening the file.
nMode: This input can be used to control how the XML file is evaluated. Only the mode XMLSRV_SKIPMISSING is currently supported for the command XmlSrvReadByName.
sSymName: Name of the PLC symbol to which the data from the XML file are to be written.
sFilePath: Contains the path and file name for the file to be opened. The path can only point to the local computer’s file system! This means that network paths cannot be used here!
sXPath: Contains the address of the tag in the XML document from which the data are to be written. The address must be a valid XPath instruction. The name of the tag must be different from the name of the symbol.
bExecute: The block is activated by a positive edge at this input.
tTimeout: Maximum time allowed for the execution of the function block.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
END_VAR
bBusy: This output is set when the function block is activated. It remains set until feedback is received.
bError: This output is set up after the bBusy output has been reset if there has been an error in transmission of the command.
nErrId: Returns the TC3 XML server error number, if a bError output is set.
Requirements
Development environment |
Target system type |
PLC libraries to be linked |
---|---|---|
TwinCAT v3.1 Build 4011 |
PC or CX (x86, x64, ARM) |
Tc2_XmlDataSrv |