FB_XmlSrvWrite
The FB_XmlSrvWrite function block can be used for writing the value of a PLC variable into an XML file. The input variable sXPath has to point to a valid node in the XML file specified via sFilePath. The symbol to be written is identified unambiguously by the symbol address and size.
Inputs
VAR_INPUT
sNetId : T_AmsNetId;
ePath : E_OpenPath := PATH_GENERIC;
nMode : WORD := XMLSRV_SKIPMISSING;
pSymAddr : DWORD;
cbSymSize : UDINT;
sFilePath : T_MaxString;
sXPath : T_MaxString;
bExecute : BOOL;
tTimeout : TIME := T#60s;
END_VARName | Type | Description |
|---|---|---|
sNetId | T_AmsNetId | String containing the network address of the TwinCAT 3 XML Server. For the local computer (default) an empty string may be specified. |
ePath | E_OpenPath | This input can be used to select a TwinCAT system path on the target device for opening the file. |
nMode | WORD | This input can be used to control which data are written into the XML file. XMLSRV_SKIPMISSING and XMLSRV_ADDMISSING modes are available for the XmlSrvWrite command. In XMLSRV_SKIPMISSING mode, only those subelements of a PLC symbol that already exist in the XML file are written to the XML file. In XMLSRV_ADDMISSING mode, missing subelements are added to the XML file. From product version 3.2.31.0 it is possible to write the comments from the declaration section into the XML file with the parameters XMLSRV_SERIALIZESYMCOMMENT and XMLSRV_SERIALIZETYPECOMMENT. |
pSymAddr | DWORD | Address of the PLC variable to be written to the XML file. |
cbSymSize | UDINT | Size of the PLC variable to be written to the XML file. |
sFilePath | T_MaxString | Contains the path and file name for the file to be opened. The path can only point to the local file system of the computer. This means that network paths cannot be used here. |
sXPath | T_MaxString | Contains the address of the tag in the XML document from which the data are to be written. The address must be a valid XPath instruction. The name of the tag must be different from the name of the symbol. |
bExecute | BOOL | The function block is activated by a positive edge at this input. |
tTimeout | TIME | Maximum time allowed for the execution of the function block. |
Requirements
Development environment | Target system type | PLC libraries to be linked |
|---|---|---|
TwinCAT v3.1 Build 4011 | PC or CX (x86, x64, Arm®) | Tc2_XmlDataSrv |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | This output is set when the function block is activated and remains set until feedback is received. |
bError | BOOL | This output is set up after the bBusy output has been reset if there has been an error in transmission of the command. |
nErrId | UDINT | If the bError output is set, this parameter returns the TwinCAT 3 XML Server error number. |