FB_NoSQLQueryBuilder_TimeSeriesDB

Function block for defining a query for a TimeSeries database. The query is sent with FB_NoSQLQueryEvt. It is not necessary to call the Build method. Data structures can be described with attributes to affect individual settings.
Inputs
Name | Type | Description |
---|---|---|
pQueryOptions | POINTER TO BYTE | Specifies the address for the query options. |
cbQueryOptions | UDINT | Length of the query options. |
Syntax
Definition:
FUNCTION BLOCK FB_NoSQLQueryBuilder_TimeSeriesDB
VAR_INPUT
pQueryOptions : POINTER TO BYTE;
cbQueryOptions : UDINT;
END_VAR
VAR_OUTPUT
END_VAR
Methods
Name | Definition location | Description |
---|---|---|
Local | [optional] This method generates a query for the function block FB_NoSQLQueryEvt from the set parameters. |
Example:
VAR
fbNoSQLQueryBuilder_TimeSeriesDB : FB_NoSQLQueryBuilder_TimeSeriesDB;
QueryOption_TSDB_Insert : T_QueryOptionTimeSeriesDB_Insert;
fbNoSqlQueryEvt : FB_NoSQLQueryEvt(sNetID := '', tTimeout := T#15S);
MyStructArray: ARRAY[1..1000] OF MyStruct;
END_VAR
CASE nState OF
1: // init
fbNoSQLQueryBuilder_TimeSeriesDB.pQueryOptions := ADR(QueryOption_TSDB_Insert);
fbNoSQLQueryBuilder_TimeSeriesDB.cbQueryOptions := SIZEOF(QueryOption_TSDB_Insert);
QueryOption_TSDB_Insert.sTableName := 'MeasurementName';
QueryOption_TSDB_Insert.sDataType := 'MyStruct';
QueryOption_TSDB_Insert.pSymbol := ADR(MyStructArray);
QueryOption_TSDB_Insert.cbSymbol := SIZEOF(MyStructArray);
QueryOption_TSDB_Insert.nDataCount := 1000; // ArrayLength
QueryOption_TSDB_Insert.nStartTimestamp := F_GetSystemTime(); // get current twincat time
QueryOption_TSDB_Insert.nCycleTime := 1000; // equivalent to 1 ms
2: // write values
IF fbNoSqlQueryEvt.Execute(dbid, fbNoSQLQueryBuilder_TimeSeriesDB) THEN
IF fbNoSqlQueryEvt.bError THEN
// do some error handling here
ELSE
// success
END_IF
END_IF
END_CASE
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1 Build 4022.20 | PC or CX (x86) | Tc3_Database |
Further Information