ST_Symbol
Describes the ADS symbol, which has to be specified for methods of the function block FB_PLCDBWriteEvt.
Syntax
Definition:
TYPE ST_Symbol :
STRUCT
sSymbolName: T_MaxString;
sDBSymbolName: T_MaxString;
nIGroup: UDINT;
nIOffset: UDINT;
nBitSize: UDINT;
eDataType: E_PLCDataType;
END_STRUCT
END_TYPEParameter
Name | Type | Description |
|---|---|---|
sSymbolName | T_MaxString | Symbol name |
sDBSymbolName | T_MaxString | Name to be written to the database. |
nIGroup | UDINT | Index Group (only for ADSRdWrtMode "eADSMode_IGroup_IOffset") |
nIOffset | UDINT | Index Offset (only for ADSRdWrtMode "eADSMode_IGroup_IOffset") |
nBitSize | UDINT | Length in bits (only for ADSRdWrtMode "eADSMode_IGroup_IOffset") |
eDataType | Data type (only for ADSRdWrtMode "eADSMode_IGroup_IOffset") |
Requirements
|
Development environment |
Target platform |
PLC libraries to be linked |
|---|---|---|
|
TwinCAT v3.1 Build 4020.10 |
PC or CX (x86) |
Tc3_Database |