E_PLCDataType
Syntax
Definition:
{attribute 'qualified_only'}
TYPE E_PLCDataType :
(
eType_BOOL := 0,
eType_BYTE := 1,
eType_SINT := 2,
eType_INT := 3,
eType_DINT := 4,
eType_UINT := 5,
eType_UDINT := 6,
eType_WORD := 7,
eType_DWORD := 8,
eType_LREAL := 9,
eType_REAL := 10,
eType_LINT := 11,
eType_ULINT := 12,
eType_BigType := 13
);
END_TYPERequirements
|
Development environment |
Target platform |
PLC libraries to be linked |
|---|---|---|
|
TwinCAT v3.1 Build 4020.10 |
PC or CX (x86) |
Tc3_Database |