SerialLineControlADSErr_TO_TcEventEntry

The SerialLineControlADSErr_TO_TcEventEntry function converts errors that can occur in the SerialLineControlADS function block to an event definition.
The event definition (of type TcEventEntry) can be used to create an event with the Tc3_EventLogger PLC library and send it if required. The event text can also be queried for this event. This allows an error code to be converted into a plain text description, which often exists in several languages.
Return value
Name | Type | Description |
|---|---|---|
SerialLineControlADSErr_TO_TcEventEntry | BOOL | If the conversion is successful, the function returns TRUE. |
Inputs
VAR_INPUT
nErrorId : UDINT;
stEventEntry : REFERENCE TO TcEventEntry;
END_VARName | Type | Description |
|---|---|---|
nErrorId | UDINT | Error code to be converted. |
stEventEntry | REFERENCE TO TcEventEntry | Event definition as a result of the conversion |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024 | PC or CX (x86, x64, Arm®) | Tc2_SerialCom v3.3.7.0 |