SOCKETADDR_TO_STRING

The function converts a variable of type ST_SockAddr to a string (e.g. for debug outputs).
The returned string has the following format: "a[aa].b[bb].c[cc].d[dd]:port"
Example: "172.16.6.195:80"
FUNCTION SOCKETADDR_TO_STRING : STRING
VAR_INPUT
stSockAddr : ST_SockAddr;
END_VAR
Return value
Name | Type | Description |
---|---|---|
SOCKETADDR_TO_STRING | STRING | Contains the STRING representation of the socket address. |
Inputs
Name | Type | Description |
---|---|---|
stSockeAddr | ST_SockAddr | The variable to be converted. |
See ST_SockAddr
Requirements
Development environment | Target system type | PLC libraries to include (category group) |
---|---|---|
TwinCAT v3.1.0 | PC, or CX (x86, X64, Arm®) | Tc2_TcpIp (communication) |