ST_SockAddr

The structure contains address information of an open socket.

Syntax

TYPE ST_SockAddr : (* Local or remote endpoint address *)
STRUCT
    nPort : UDINT; (* Internet Protocol (IP) port. *)
    sAddr : STRING(15); (* String containing an (Ipv4) Internet Protocol dotted address. *)
END_STRUCT
END_TYPE

Values

Name

Type

Description

nPort

UDINT

Internet Protocol (IP) port

sAddr

STRING(15)

Internet Protocol address separated by periods (Ipv4) in the form of a string e.g.: "172.34.12.3"

Requirements

Development environment

Target system type

PLC libraries to include (category group)

TwinCAT v3.1.0

PC, or CX (x86, X64, Arm®)

Tc2_TcpIp (communication)