FB_ConnectionlessSocket

A UDP socket can be managed (opened/generated and closed) with the function block FB_ConnectionlessSocket. FB_ConnectionlessSocket simplifies the implementation of a UDP application by encapsulating the functionality of the two function blocks FB_SocketUdpCreate and FB_SocketClose already internally. The integrated debugging output of the socket status facilitates troubleshooting in the event of configuration or communication errors. In addition, a minimum UDP application only requires an instance of the function block SocketUdpSendTod and/or an instance of the function block FB_SocketUdpReceiveFrom.
In the first step a typical UDP application opens a connection-less UDP socket with the function block FB_ConnectionlessSocket. In the next step instances of FB_SocketUdpSendTo and/or FB_SocketUdpReceiveFrom can be used for exchanging data with another communication device. When a UDP socket is closed depends on the requirements of the application (e.g. in the event of a communication error).
Inputs
VAR_INPUT
sSrvNetID : T_AmsNetID := '';
nMode : DWORD := 0;
sLocalHost : T_Ipv4Addr := '';
nLocalPort : UDINT;
bEnable : BOOL;
tReconnect : TIME := T#45s;(*!!!*)
END_VARName | Type | Description |
|---|---|---|
sSrvNetID | T_AmsNetID | String containing the AMS network address of the TwinCAT TCP/IP Connection Server. For the local computer (default) an empty string may be specified. |
nMode | DWORD | Parameter flags (modes). The permissible parameters are listed here and can be combined by ORing. CONNECT_MODE_ENABLEDBG: Enables logging of debug messages in the application log. In order to view the debug messages open the TwinCAT System Manager and activate log view. |
sLocalHost | T_Ipv4Addr | IP address (Ipv4) in string form (e.g. '172.33.5.1') of the local network adapter. An empty string may be specified for the default network adapter. |
nLocalPort | UDINT | IP port number (e.g. 200) on the local computer. |
bEnable | BOOL | As long as this input is TRUE, attempts are made cyclically to open a UDP socket until a connection has been established. An open UDP socket can be closed again with FALSE. |
tReconnect | TIME | Cycle time with which the function block tries to open the UDP socket. |
![]() | Setting the cycle time for the connection The tReconnect value should not be set too low, since timeout periods of > 30 s may occur in the event of a network interruption. If the value is too low, command execution would be interrupted prematurely, and ADS error code 1861 (timeout elapsed) would be returned instead of the Winsocket error WSAETIMEDOUT. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
hSocket : T_HSOCKET;
eState : E_SocketConnectionlessState := eSOCKET_CLOSED;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | TRUE, as long as the function block is active. |
bError | BOOL | Becomes TRUE if an error code occurs. |
nErrID | UDINT | If an bError output is set, this parameter returns the TwinCAT TCP/IP Connection Server error number. |
hSocket | T_HSOCKET | Connection handle to the newly opened UDP socket. If successful, this variable is transferred to the instances of the function blocks FB_SocketUdpSendTo and/or FB_SocketUdpReceiveFrom. |
eState | E_SocketConnectionlessState | Returns the current connection status. |
Requirements
Development environment | Target system type | PLC libraries to include (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC, or CX (x86, X64, Arm®) | Tc2_TcpIp (communication) |
