FB_SocketUdpSendTo

The function block FB_SocketUdpSendTo can be used to send UDP data to a remote device via the TwinCAT TCP/IP Connection Server. The UDP socket must first be opened with the function block FB_SocketUdpCreate.
Inputs
VAR_INPUT
sSrvNetId : T_AmsNetId := '';
hSocket : T_HSOCKET;
sRemoteHost : T_IPv4Addr;
nRemotePort : UDINT;
cbLen : UDINT;
pSrc : POINTER TO BYTE;
bExecute : BOOL;
tTimeout : TIME := T#5s;
END_VAR
Name | Type | Description |
---|---|---|
sSrvNetId | T_AmsNetId | String containing the network address of the TwinCAT TCP/IP Connection Server. For the local computer (default) an empty string may be specified. |
hSocket | T_HSOCKET | |
sRemoteHost | T_IPv4Addr | IP address (Ipv4) in string form (e.g. '172.33.5.1') of the remote device to which data is to be sent. An empty string can be entered on the local computer for a device. |
nRemotePort | UDINT | IP port number (e.g. 200) of the remote device to which data is to be sent. |
cbLen | UDINT | Number of date to be sent in bytes. The maximum number of data bytes to be sent is limited to 8192 bytes (constant TCPADS_MAXUDP_BUFFSIZE in the library in order to save storage space). |
pSrc | POINTER TO BYTE | Address (pointer) of the send buffer. |
bExecute | BOOL | The function block is enabled by a positive edge at this input. |
tTimeout | TIME | Maximum time allowed for the execution of the function block. |
![]() | Setting the size of the received data bytes Available in product version: TwinCAT TCP/IP Connection Server v1.0.50 or higher: The maximum number of data bytes to be received can be increased (only if absolutely necessary). |
TwinCAT 2
- Redefine global constant in the PLC project (in the sample the maximum number of data bytes to be received is to be increased to 32000):
VAR_GLOBAL CONSTANT
TCPADS_MAXUDP_BUFFSIZE : UDINT := 32000;
END_VAR - Activate option Replace constants in the dialog of the TwinCAT PLC control (Project > Options ... > Build).
- Rebuild Project.
TwinCAT 3
In TwinCAT 3, this value can be edited via a parameter list of the PLC library (from version 3.3.4.0).

Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | This output is active if the function block is activated. It remains active until acknowledgement. |
bError | BOOL | If an error should occur during the transfer of the command, then this output is set once the bBusy output was reset. |
nErrId | UDINT | If an bError output is set, this parameter returns the TwinCAT TCP/IP Connection Server error number. |
Requirements
Development environment | Target system type | PLC libraries to include (category group) |
---|---|---|
TwinCAT v3.1.0 | PC, or CX (x86, X64, Arm®) | Tc2_TcpIp (communication) |