FB_CUSTOM_SERVICE

You can create almost any CIP service using the FB_CUSTOM_SERVICE function block.
Inputs
VAR_INPUT
sNetId : T_AmsNetID;
sIPv4Addr : T_IPv4Addr;
bExecute : BOOL;
nServiceCode : BYTE;
nClass : WORD;
nInstance : WORD;
nAttribute : WORD;
pDst : POINTER TO BYTE;
nMaxLen : WORD;
pSrc : POINTER TO BYTE;
nSrcDataLen : WORD;
nSessionTimeoutMSec : DWORD;
nCmdTimeoutMSec : DWORD;
bRackComm : BOOL;
nPort : BYTE;
nSlot : BYTE;
END_VARName | Type | Description |
|---|---|---|
sNetId | T_AmsNetID | AMSNetId of the TwinCAT EtherNet/IP™ scanner via which the command is to run |
sIPv4Addr | T_IPv4Addr | IP address of the target CPU. |
bExecute | BOOL | A positive edge starts the command. |
nServiceCode | BYTE | Service code of the CIP service. |
nClasss | WORD | Class number of the CIP service. |
nInstance | WORD | Instance number of the CIP service. |
nAttribute | WORD | Attribute number of CIP service. |
pDst | POINTER TO BYTE | Pointer to the variable into which the value is to be copied (get the pointer with ADR). |
nMaxLen | WORD | Size of the variable to which the pointer pDst points (get with SizeOf). |
pSrc | POINTER TO BYTE | Pointer to the variable containing the value for sending the service (get the pointer with ADR). |
nSrcDataLen | WORD | Size of the variable to which the pointer pSrc points (get with SizeOf), or number of bytes to be sent. This is usually the size of the variable. |
nSessionTimeoutMSec | DWORD | Timeout for the session; the default is 30 seconds. |
nCmdTimeoutMSec | DWORD | Timeout for the command; the default is 7.5 seconds. |
bRackComm | BOOL | TRUE if the CPU is modular, i.e. a CPU with a rack design, for example a CompactLogix. |
nPort | BYTE | Port number of the CPU (the TF6281 currently only supports port 1). |
nSlot | BYTE | Slot number if the CPU is not plugged into slot 0. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrId : UDINT;
nDataLen : WORD;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. While Busy = TRUE, no new command will be accepted at the inputs. |
bError | BOOL | If an error occurs during the transfer of the command, then this output is set once the bBusy output was reset. |
nErrId | UDINT | If an bError output is set, this parameter supplies an error number. |
nDataLen | WORD | Returns the number of valid data (number of bytes). |