Index 0x8000 Slave Settings
Index | Name | Meaning |
---|---|---|
8000:0 | Adapter Settings |
|
8000:1 | Adapter Number | Adapter Box ID |
8000:3 | Product Name | Name of the device |
8000:4 | Device Type | Device type |
8000:5 | Vendor ID | Vendor number |
8000:6 | Product Code | Product code |
8000:7 | Revision | Version |
8000:8 | Serial Number | Serial number (see object 0x9000) |
8000:20 | MAC Address | MAC address (see object 0x9000) |
8000:21 | IP Address | IP address
Otherwise: statically assigned IP address |
8000:22 | Network Mask | Subnet mask
Otherwise: statically assigned subnet mask |
8000:23 | Gateway address | Gateway address
Otherwise: statically assigned gateway address |
8000:24 | DHCP Max Retries | 0: Continuous repetition of the DHCP addressing attempts. |
8000:25 | TCP/IP TTL | “Time to live” – value for unicast TCP/UDP communication |
8000:26 | TCP/IP UDP Checksum | Checksum function (Unicast):
|
8000:27 | TCP/IP TCP Timeout | Time switch for inactive TCP connection in seconds
|
8000:28 | Multicast TTL | “Time to live” value for multicast UDP communication |
8000:29 | Multicast UDP checksum | Checksum function (Multicast):
|
8000:2A | Forward Class3 to PLC | Message forwarding to the PLC |
8000:2B | Advanced adapter options | “Store Category” parameter
|