FB_MBUdpReadWriteRegs (Modbus function 23)
This function first reads 1 to 128 output registers (16 bit) and then writes 1 to 128 output registers (16 bit).
Inputs
VAR_INPUT
sIPAddr : STRING(15);
nTCPPort : UINT:= MODBUS_TCP_PORT;
nUnitID : BYTE:=16#FF;
nReadQuantity : WORD;
nMBReadAddr : WORD;
nWriteQuantity: WORD;
nMBWriteAddr : WORD;
cbDestLength : UDINT;
pDestAddr : POINTER TO BYTE;
cbSrcLength : UDINT;
pSrcAddr : POINTER TO BYTE;
bExecute : BOOL;
tTimeout : TIME;
END_VAR Name | Type | Description |
|---|---|---|
sIPAddr | STRING (15) | Is a string containing the IP address of the target device. |
nTCPPort | UINT | Port number of the target device. |
nUnitID | BYTE | Identification number of a serial sub-network device. If a device is addressed directly via TCP/IP, this value must be 16#FF. |
nReadQuantity | WORD | Number of output registers (data words) to be read. The value zero is not permitted. |
nMBReadAddr | WORD | Start address of the output registers to be read (word offset). |
nWriteQuantity | WORD | Number of output registers (data words) to be written. The value zero is not permitted. |
nMBWriteAddr | WORD | Start address of the output registers to be written (word offset). |
cbDestLength | UDINT | Contains the maximum byte size available in the destination buffer for the register values to be read. The buffer must have at least the byte size: nReadQuantity * 2. |
pDestAddr | POINTER TO BYTE | Contains the address of the destination buffer into which the data are to be read. The buffer can be a single variable, an array or a structure, whose address can be determined with the ADR operator. |
cbSrcLength | UDINT | Contains the maximum available byte size of the source buffer that contains the register values to be written. The buffer must have at least the byte size: nQuantity * 2. |
pSrcAddr | POINTER TO BYTE | Contains the address of the source buffer that contains the data to be written. The buffer can be a single variable, an array or a structure, whose address can be determined with the ADR operator. |
bExecute | BOOL | The function block is enabled by a rising edge at this input. |
tTimeout | TIME | States the length of the timeout that may not be exceeded by execution of the ADS command. |
Outputs
VAR_OUTPUT
bBUSY : BOOL;
bError : BOOL;
nErrId : UDINT;
cbRead : UDINT;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
bError | BOOL | If an ADS error should occur during the transfer of the command, then this output is set once the bBusy output is reset. |
nErrId | UDINT | Returns the ADS error number when the bError output is set. |
cbRead | UDINT | Contains the number of bytes currently read. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.0 | IPC or CX (x86, x64, ARM®) | Tc2_ModbusSrv |