FB_MBWriteRegs (Modbus function 16)
This function is used to write 1 to 128 output registers (16 bit).
Inputs
VAR_INPUT
sIPAddr : STRING(15);
nTCPPort : UINT:= MODBUS_TCP_PORT;
nUnitID : BYTE:=16#FF;
nQuantity : WORD;
nMBAddr : WORD;
cbLength : UDINT;
pSrcAddr : POINTER TO BYTE;
bExecute : BOOL;
tTimeout : TIME;
END_VAR Name | Type | Description |
|---|---|---|
sIPAddr | STRING (15) | Is a string containing the IP address of the target device. |
nTCPPort | UINT | Port number of the target device. |
nUnitID | BYTE | Identification number of a serial sub-network device. If a device is addressed directly via TCP/IP, this value must be 16#FF. |
nQuantity | WORD | Number of output registers (data words) to be written. |
nMBAddr | WORD | Start address of the output registers to be written (word offset). |
cbLength | UDINT | Contains the maximum available byte size of the source buffer that contains the register values to be written. The buffer must have at least the byte size: nQuantity * 2. |
pSrcAdd | POINTER TO BYTE | Contains the address of the source buffer that contains the data to be written. The buffer can be a single variable, an array or a structure, whose address can be determined with the ADR operator. |
bExecute | BOOL | The function block is enabled by a rising edge at this input. |
tTimeout | TIME | States the length of the timeout that may not be exceeded by execution of the ADS command. |
Outputs
VAR_OUTPUT
bBUSY : BOOL;
bError : BOOL;
nErrId : UDINT;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
bError | BOOL | If an ADS error should occur during the transfer of the command, then this output is set once the bBusy output is reset. |
nErrId | UDINT | Returns the ADS error number when the bError output is set. |
Sample of calling the function block in FBD
PROGRAM Test
VAR
fbWriteRegs : FB_MBWriteRegs;
bWriteRegs : BOOL;
bWriteRegsBusy : BOOL;
bWriteRegsError : BOOL;
nWriteRegsErrorId : UDINT;
nWriteRegsCount : UDINT;
nQuantity : WORD := 3;
nMBAddr : WORD := 4;
arrData. : ARRAY [1..3] OF WORD;
END_VAR 
After a rising edge of "bExecute" and successful execution of the ReadRegs command, the content of the arrData array is written to registers 5-7.
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.0 | IPC or CX (x86, x64, ARM®) | Tc2_ModbusSrv |