FB_MBWriteCoils (Modbus function 15)
This function is used to write 1 to 2048 digital outputs (coils). A digital output corresponds to one bit of the written data bytes.
Inputs
VAR_INPUT
sIPAddr : STRING(15);
nTCPPort : UINT:= MODBUS_TCP_PORT;
nUnitID : BYTE:=16#FF;
nQuantity : WORD;
nMBAddr : WORD;
cbLength : UDINT;
pSrcAddr : POINTER TO BYTE;
bExecute : BOOL;
tTimeout : TIME;
END_VAR Name | Type | Description |
|---|---|---|
sIPAddr | STRING (15) | Is a string containing the IP address of the target device. |
nTCPPort | UINT | Port number of the target device. |
nUnitID | BYTE | Identification number of a serial sub-network device. If a device is addressed directly via TCP/IP, this value must be 16#FF. |
nQuantity | WORD | Number of digital outputs to be written (data bits). The value zero is not permitted. |
nMBAddr | WORD | Start address of the digital outputs to be written (bit offset). |
cbLength | UDINT | Contains the maximum available byte size of the source buffer that contains the data to be written. The buffer must have at least the byte size: (nQuantity + 7) / 8. |
pSrcAdd | POINTER TO BYTE | Contains the address of the source buffer that contains the data to be written. The buffer can be a single variable, an array or a structure, whose address can be determined with the ADR operator. |
bExecute | BOOL | The function block is enabled by a rising edge at this input. |
tTimeout | TIME | States the length of the timeout that may not be exceeded by execution of the ADS command. |
Outputs
VAR_OUTPUT
bBUSY : BOOL;
bError : BOOL;
nErrId : UDINT;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
bError | BOOL | If an ADS error should occur during the transfer of the command, then this output is set once the bBusy output is reset. |
nErrId | UDINT | Returns the ADS error number when the bError output is set. |
Sample of calling the function block in FBD
PROGRAM Test
VAR
fbWriteCoils : FB_MBWriteCoils;
bWriteCoils : BOOL;
bWriteCoilsBusy : BOOL;
bWriteCoilsError : BOOL;
nWriteCoilsErrorId. : UDINT;
nWriteCoilsCount : UDINT;
nQuantity : WORD := 10;
nMBAddr : WORD := 14;
arrData : ARRAY [1..2] OF BYTE := [16#75,16#03];
END_VAR 
After a rising edge of "bExecute" and successful execution of the ReadCoils command, the content of the arrData array is written to outputs 15 - 24:
Bit | 0 | 1 | 1 | 1 | 0 | 1 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 1 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Output | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | X | X | X | X | X | X | 24 | 23 |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.0 | IPC or CX (x86, x64, ARM®) | Tc2_ModbusSrv |